Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Catch and Strike operation.
The catch and strike components must be ordered separately. They are ideal for light duty applications and include non-adjustable options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Material | Overall Width | Overall Height | Type | View | |
|---|---|---|---|---|---|---|---|---|
| $4.589 - $5.0848 | Request the lead time here |
4.37 in
111.0 mm
|
Stainless Steel
|
0.925 in
23.5 mm
|
0.551 in
14.0 mm
|
|
||
| $4.3634 - $4.3634 | Request the lead time here |
3.673 in
93.3 mm
|
Stainless Steel
|
1.85 in
47.0 mm
|
0.866 in
22.0 mm
|
|
||
| $5.6183 - $6.2252 | Request the lead time here |
5.945 in
151.0 mm
|
Stainless Steel
|
1.575 in
40.0 mm
|
0.827 in
21.0 mm
|
|
||
| $10.1235 - $11.2172 | Request the lead time here |
4.354 in
110.6 mm
|
Stainless Steel
|
1.457 in
37.0 mm
|
0.63 in
16.0 mm
|
|
||
| $2.1435 - $2.3751 | Request the lead time here |
3.583 in
91.0 mm
|
Stainless Steel
|
0.866 in
22.0 mm
|
0.531 in
13.5 mm