The hinged locking top means that wires are held in place securely. They have an adhesive base fixing for quick installation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Base Width | Inside Height | Base Length | View | |
---|---|---|---|---|---|---|---|
$0.399 - $0.735 | Request the lead time here |
0.472 in
12.0 mm
|
|
0.157 in
4.0 mm
|
|
||
$0.3337 - $0.6147 | Request the lead time here |
0.236 in
6.0 mm
|
|
0.079 in
2.0 mm
|
|
||
$0.3813 - $0.7024 | Request the lead time here |
0.354 in
9.0 mm
|
|
0.236 in
6.0 mm
|
|
||
$0.4167 - $0.7675 | Request the lead time here |
0.472 in
12.0 mm
|
|
0.236 in
6.0 mm
|
|
||
$0.3424 - $0.6309 | Request the lead time here |
0.236 in
6.0 mm
|
|
0.157 in
4.0 mm
|
|
||
$0.3672 - $0.6765 | Request the lead time here |
0.354 in
9.0 mm
|
|
0.157 in
4.0 mm
|
|
||
$0.5545 - $0.5837 | 21 In stock |
0.421 in
10.7 mm
|
|
0.189 in
4.8 mm
|
|
||
$0.2904 - $0.3057 | 870 In stock |
0.433 in
11.0 mm
|
|
0.5 in
12.7 mm
|
|
||
$0.8653 - $0.9108 | 810 In stock |
0.642 in
16.3 mm
|
|
0.394 in
10.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue