Menu Search

Wire Saddle - Hinged Locking Top, Screw Mount

In production

The hinged locking top means that wires are held in place securely. They have a screw mount fixing for a secure installation.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Inside Width Material Flammability Standard Inside Height View
$0.2865 - $0.3015 Request the lead time here
16.3 mm
UL94 V-0
10.0 mm
$0.2287 - $0.2408 Request the lead time here
10.7 mm
UL94 V-0
4.8 mm
Wire Saddle - ; Inside Height - 10.0 mm | 0.394 in ; Inside Width - 16.3 mm | 0.642 in; PA66 Natural

WSLTB-02A-19

Price Range
$0.3015 - $0.2865

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    10.0 mm
  • Inside Width
    16.3 mm
  • Full Material
    Polyamide
Wire Saddle - ; Inside Height - 4.8 mm | 0.189 in ; Inside Width - 10.7 mm | 0.421 in; PA66 Natural

WSLTB-01A-19

Price Range
$0.2408 - $0.2287

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    4.8 mm
  • Inside Width
    10.7 mm
  • Full Material
    Polyamide