Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The hinged locking top means that wires are held in place securely. They have a snap-in fixing for quick installation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Material Flammability Standard | Inside Height | Maximum Panel Thickness | View | |
---|---|---|---|---|---|---|---|
$0.1283 - $0.2363 | Request the lead time here |
0.354 in
9.0 mm
|
UL94 V-2
|
0.236 in
6.0 mm
|
0.087 in
2.2 mm
|
||
$0.1192 - $0.2194 | Request the lead time here |
0.236 in
6.0 mm
|
UL94 V-2
|
0.157 in
4.0 mm
|
0.087 in
2.2 mm
|
||
$0.1256 - $0.2313 | Request the lead time here |
0.354 in
9.0 mm
|
UL94 V-2
|
0.157 in
4.0 mm
|
0.087 in
2.2 mm
|
||
$0.1275 - $0.2348 | Request the lead time here |
0.472 in
12.0 mm
|
UL94 V-2
|
0.157 in
4.0 mm
|
0.087 in
2.2 mm
|
||
$0.1311 - $0.2415 | Request the lead time here |
0.472 in
12.0 mm
|
UL94 V-2
|
0.236 in
6.0 mm
|
0.087 in
2.2 mm
|
||
$0.1192 - $0.2194 | Request the lead time here |
0.236 in
6.0 mm
|
UL94 V-2
|
0.079 in
2.0 mm
|
0.087 in
2.2 mm
|
||
$0.1741 - $0.1929 | 1019 In stock |
0.642 in
16.3 mm
|
UL94 V-2
|
0.555 in
14.1 mm
|
|
||
$0.0592 - $0.0623 | 1029 In stock |
0.421 in
10.7 mm
|
UL94 V-2
|
0.346 in
8.8 mm
|
|
||
$0.0796 - $0.0837 | 1915 In stock |
0.531 in
13.5 mm
|
UL94 V-2
|
0.134 in
3.4 mm
|
|
||
$0.0935 - $0.0984 | Request the lead time here |
0.531 in
13.5 mm
|
UL94 V-0
|
0.134 in
3.4 mm
|
|
||
$0.1146 - $0.1207 | 15028 In stock |
0.642 in
16.3 mm
|
UL94 V-0
|
0.555 in
14.1 mm
|
|
||
$0.0767 - $0.0807 | Request the lead time here |
0.421 in
10.7 mm
|
UL94 V-0
|
0.189 in
4.8 mm
|
|
||
$0.1036 - $0.109 | 30 In stock |
0.709 in
18.0 mm
|
UL94 V-2
|
0.854 in
21.7 mm
|
|
||
$0.2615 - $0.2752 | 1019 In stock |
0.642 in
16.3 mm
|
UL94 V-2
|
0.394 in
10.0 mm
|
|
||
$0.0661 - $0.0696 | 1030 In stock |
0.421 in
10.7 mm
|
UL94 V-2
|
0.189 in
4.8 mm
|
|
||
$0.1313 - $0.1382 | Request the lead time here |
0.421 in
10.7 mm
|
UL94 V-0
|
0.346 in
8.8 mm
|
|
||
$0.1396 - $0.1469 | Request the lead time here |
0.642 in
16.3 mm
|
UL94 V-0
|
0.394 in
10.0 mm
|
|
||
$0.0405 - $0.0427 | 1029 In stock |
0.531 in
13.5 mm
|
UL94 V-2
|
0.134 in
3.4 mm
|
|
||
$0.0542 - $0.057 | Request the lead time here |
0.531 in
13.5 mm
|
UL94 V-0
|
0.134 in
3.4 mm
|
|
||
$0.1307 - $0.1375 | Request the lead time here |
0.709 in
18.0 mm
|
UL94 V-0
|
0.854 in
21.7 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue