Side Entry Wire Saddles are ideal when space may be restricted and therefore side entry is required.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Saddle Type | Fitting Style | Inside Height | View | |
---|---|---|---|---|---|---|---|
$0.1978 - $0.2082 | Request the lead time here |
0.394 in
10.0 mm
|
Side Entry
|
Push In
|
0.189 in
4.8 mm
|
||
$0.1249 - $0.1314 | Request the lead time here |
0.402 in
10.2 mm
|
Side Entry
|
Snap-Lock
|
0.224 in
5.7 mm
|
||
$0.2432 - $0.2695 | Request the lead time here |
0.28 in
7.1 mm
|
Side Entry
|
Push In
|
0.189 in
4.8 mm
|
||
$0.1839 - $0.1935 | Request the lead time here |
0.402 in
10.2 mm
|
Side Entry
|
Snap-Lock
|
0.22 in
5.6 mm
|
||
$0.0904 - $0.0952 | Request the lead time here |
|
Side Entry
|
Push In
|
0.094 in
2.4 mm
|
||
$0.1301 - $0.1369 | Request the lead time here |
0.472 in
12.0 mm
|
Side Entry
|
Snap-Lock
|
0.472 in
12.0 mm
|
||
$0.123 - $0.1363 | Request the lead time here |
0.402 in
10.2 mm
|
Side Entry
|
Snap-Lock
|
0.449 in
11.4 mm
|
||
$0.1923 - $0.2025 | Request the lead time here |
0.268 in
6.8 mm
|
Side Entry
|
Push In
|
0.118 in
3.0 mm
|
||
$0.1038 - $0.1092 | Request the lead time here |
|
Side Entry
|
Push In
|
0.224 in
5.7 mm
|
||
$0.093 - $0.1031 | Request the lead time here |
0.402 in
10.2 mm
|
Side Entry
|
Snap-Lock
|
0.449 in
11.4 mm
|
||
$0.2417 - $0.2544 | Request the lead time here |
0.402 in
10.2 mm
|
Side Entry
|
Snap-Lock
|
0.224 in
5.7 mm
|
||
$0.0938 - $0.0987 | Request the lead time here |
|
Side Entry
|
Push In
|
0.165 in
4.2 mm
|
||
$0.1147 - $0.1207 | 29 In stock |
0.402 in
10.2 mm
|
Side Entry
|
Snap-Lock
|
0.22 in
5.6 mm
|
||
$0.0965 - $0.1015 | Request the lead time here |
0.472 in
12.0 mm
|
Side Entry
|
Snap-Lock
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue