Menu Search

Worm Drive Hose Clamps

In stock

These Worm Drive Hose Clamps are designed to secure hoses onto fittings or other connections. They consist of a stamped rather than perforated band with rolled edges to prevent distortion of the hose when a flexible rubber hose is clamped. The strap separates from the hose housing, so you can install or remove them without disconnecting the hose or tube. The supplied screw is made of the same material as the band.

Its screw makes it easy to install and uninstall and tightens the band around the hose to create a secure, leak-proof seal. These clamps are sized to SAE standards and used in various industries, including automotive, plumbing and HVAC.

  • Material: Stainless Steel
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Width Minimum Inside Diameter Maximum Inside Diameter View
$0.8874 - $1.6348 Request the lead time here
12.0 mm
16.0 mm
25.0 mm
$0.9794 - $1.031 39 In stock
12.0 mm
25.0 mm
40.0 mm
$0.7338 - $1.3518 8 In stock
9.0 mm
10.0 mm
16.0 mm
$1.1835 - $1.3115 3 In stock
12.0 mm
50.0 mm
70.0 mm
$1.1426 - $2.1049 3 In stock
12.0 mm
40.0 mm
60.0 mm
600474 $0.549 - $0.6083 3 In stock
12.0 mm
20.0 mm
32.0 mm
600463 $0.8362 - $0.8803 Request the lead time here
9.0 mm
16.0 mm
25.0 mm
$0.427 - $0.4731 143 In stock
9.0 mm
8.0 mm
12.0 mm
$0.9213 - $1.0208 521 In stock
12.0 mm
32.0 mm
50.0 mm
$0.8021 - $1.4776 Request the lead time here
9.0 mm
12.0 mm
22.0 mm
Worm-Drive Hose Clamp - Inside Diameter Range - 16.0 - 25.0 mm | 0.63 - 0.984 in ; 12.0 mm | 0.472 in

600473

Price Range
$1.6348 - $0.8874

Stock Levels
Request the lead time here
Attributes
  • Clamp Style
    Worm-Drive
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Inside Diameter Range
    16.0 - 25.0 mm
Worm-Drive Hose Clamp - Inside Diameter Range - 25.0 - 40.0 mm | 0.984 - 1.575 in ; 12.0 mm | 0.472 in

600475

Price Range
$1.031 - $0.9794

Stock Levels
39 In stock
Attributes
  • Clamp Style
    Worm-Drive
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Inside Diameter Range
    25.0 - 40.0 mm
Worm-Drive Hose Clamp - Inside Diameter Range - 10.0 - 16.0 mm | 0.394 - 0.63 in ; 9.0 mm | 0.354 in

600461

Price Range
$1.3518 - $0.7338

Stock Levels
8 In stock
Attributes
  • Clamp Style
    Worm-Drive
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Inside Diameter Range
    10.0 - 16.0 mm
Worm-Drive Hose Clamp - Inside Diameter Range - 50.0 - 70.0 mm | 1.969 - 2.756 in ; 12.0 mm | 0.472 in

600478

Price Range
$1.3115 - $1.1835

Stock Levels
3 In stock
Attributes
  • Clamp Style
    Worm-Drive
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Inside Diameter Range
    50.0 - 70.0 mm
Worm-Drive Hose Clamp - Inside Diameter Range - 40.0 - 60.0 mm | 1.575 - 2.362 in ; 12.0 mm | 0.472 in

600477

Price Range
$2.1049 - $1.1426

Stock Levels
3 In stock
Attributes
  • Clamp Style
    Worm-Drive
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Inside Diameter Range
    40.0 - 60.0 mm
Worm-Drive Hose Clamp - Inside Diameter Range - 20.0 - 32.0 mm | 0.787 - 1.26 in ; 12.0 mm | 0.472 in

600474

Price Range
$0.6083 - $0.549

Stock Levels
3 In stock
Attributes
  • Clamp Style
    Worm-Drive
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Inside Diameter Range
    20.0 - 32.0 mm
Worm-Drive Hose Clamp - Inside Diameter Range - 16.0 - 25.0 mm | 0.63 - 0.984 in ; 9.0 mm | 0.354 in

600463

Price Range
$0.8803 - $0.8362

Stock Levels
Request the lead time here
Attributes
  • Clamp Style
    Worm-Drive
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Inside Diameter Range
    16.0 - 25.0 mm
Worm-Drive Hose Clamp - Inside Diameter Range - 8.0 - 12.0 mm | 0.315 - 0.472 in ; 9.0 mm | 0.354 in

600460

Price Range
$0.4731 - $0.427

Stock Levels
143 In stock
Attributes
  • Clamp Style
    Worm-Drive
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Inside Diameter Range
    8.0 - 12.0 mm
Worm-Drive Hose Clamp - Inside Diameter Range - 32.0 - 50.0 mm | 1.26 - 1.969 in ; 12.0 mm | 0.472 in

600476

Price Range
$1.0208 - $0.9213

Stock Levels
521 In stock
Attributes
  • Clamp Style
    Worm-Drive
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Inside Diameter Range
    32.0 - 50.0 mm
Worm-Drive Hose Clamp - Inside Diameter Range - 12.0 - 22.0 mm | 0.472 - 0.866 in ; 9.0 mm | 0.354 in

600462

Price Range
$1.4776 - $0.8021

Stock Levels
Request the lead time here
Attributes
  • Clamp Style
    Worm-Drive
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Inside Diameter Range
    12.0 - 22.0 mm