Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(4 products)
Latch and Lock Keys are specific to their parent part for additional security and will often need to be ordered separately. All the keys for our locks and latches are available here.
Cam Lock Wood Washer and Cam Lock Locating Plates are supported by the display locks range. The wood washer prevents a cam lock from rotating in wooden applications where it is convenient to drill are round hole for fitting the lock. The locating or mounting plate is steel and enable a cam lock with a 19mm x 15.9mm double D profile to be fixed securely
The Quarter Turn lock range is supplied with a range of accessories including lock handles. These are supplied in a polyamide material. They are suitable for all locks with a 20.2 x 22.2 fixing hole
A range of Replacement and Alternative Steel Cams are available for our range of Locks. The Replacement Cams are suitable for all standard quarter turns and cam locks. They provide an alternative grip range is used with pre-assembled locks. Cams in this range are additional and all locks throughout the range are provided with the cam stated for each range. There are 2 types of Alternative Steel Cams available. Type 1 is to fit parts 492878 through to 492882 and are zinc plated to prevent corrosion. The cranks cams are used to increase or decrease the effective length of the cam lock. Part 492895 has both a vertical and horizontal hole to allow fitting at all four quarter hour positions. Type 2 offers the same properties as type 1 but is to fit parts 492883 through to 492890
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue