Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

RoHS Plastic Standard

 (2 products)


Leaf Hinges - Screw On

Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.

The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.

A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.

  • Materials: Polyamide (PA), Steel, Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Brushed, Bright Chrome, Mirror, Matt, Chrome Plated, Satin, Zinc Plated and Polished
  • Colours: Black, Clear, Grey, Natural, Silver and White
  • Hinge Rotation Options; 100, 180, 240 and 270 degrees

Leaf Hinges - Stud Mount

A range of Leaf Hinges that have a through-hole mount design and features a cover plate. The cover protects the screws used to mount the hinge, as well as offering a more visually pleasing appearance.

The hinge provides up to 5mm of adjustment and has either a 165 or a 180 degree maximum hinge rotation. These leaf hinges allow for easy and quick door removal.

  • M5 fixings are AISI 304 stainless steel.
  • Materials: Polyamide 6 (PA) and Die Cast Zinc Alloy
  • Finish Options: Black Matt and Mirror