Menu Search

Powertrain

The Electric Vehicle architecture is a flexible one and as the industry develops more advanced architectures are being developed however, there are core components that form the powertrain: electric motor, battery, inverter, on board charger, DC-DC coverter and battery management systems.

Electric Vehicle inside

Top Components

Straight Cable Glands

Available in forms Advanced EMC, EMC, easy fix, high performance and standard.

Push-Fit Wire Saddle

Routes cables within electrical and electronical applications to keep components uncluttered and easily accessible for further assembly or repair

Peek Socket Head Screws

Superior strength-to-weight ratio.

Flexible PVC Caps

Flexible, durable caps for a multitude of uses up to 210°C.

Interior, Electronics and HVAC

Ensuring quality infotainment electronics, HVAC systems and interior trim are vital for OEM's as the user experience becomes more and more important for the user.

Inside of EV

Key Components

Push-In Rivet

Quick and economical way to hold together a vehicle’s front lower valance to the front bumper

Barbed Push Fastener

Ensures quick and easy installation.

Adhesive Mount Cable Tie Holder

Comes supplied with adhesive and also allows screw fixing

Twist Lock Ties

Quickly bundles wires together.

Slit Harness Wrap

Perfect for organising and protecting cables, providing a durable, crush-resistant shell without restricting flexibility.

Quarter Turn Panel Fasteners

Secures plastic interior trim components, such as access panels.

Mounting Cable Ties

This releasable tie easily snaps into pre-drilled holes, and can be mounted to installation before final assembly.

Body, Chassis and Brakes

Customers rely on us for bushings, grommets, blanking and sheet metal plugs, as well as masking solutions for paint processes for the body of the vehicle. We can also help protect and secure vital components within braking systems with our general protection and cable management ranges.

Body, Chassis and Brakes

Top Components

IP67 Sealing Grommet

Provides a dust and watertight seal, making it suitable for vehicle application. 

Blanking Plugs

Protection against sharp edges and ideal for closing panel cavities

Nut and Bolt Protection Caps

Designed to enhance appearance and finishing, while preventing loosening or tampering.

Masking Caps

Masking is a key part of your finishing and production process. Protect your applications with our solutions for shot blasting, powder coating, e-coating, anodizing, plating or wet painting.

Sealing Gasket

Provides a sealing function against dust, dirt and moisture, in addition to protection from vibration and noise. Typical applications include; extruded door seals, frame seals and window seals.