Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | IH | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|
| £ 0.8646 - £ 0.8819 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.689 in
17.5 mm
|
||
| £ 0.8498 - £ 0.8868 | Request the lead time here |
3.5 in
88.9 mm
|
Natural
|
Silicone
|
0.752 in
19.1 mm
|
||
| £ 0.0999 - £ 0.104 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.11 in
2.8 mm
|
||
| £ 0.1131 - £ 0.1178 | Request the lead time here |
0.5 in
12.7 mm
|
Natural
|
Silicone
|
0.28 in
7.1 mm
|
||
| £ 0.0867 - £ 0.0902 | 332722 In stock |
0.5 in
12.7 mm
|
Natural
|
Silicone
|
0.126 in
3.2 mm
|
||
| 10348284 | £ 0.1404 - £ 0.1453 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.224 in
5.7 mm
|
|
| £ 0.3461 - £ 0.3596 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.598 in
15.2 mm
|
||
| £ 0.5702 - £ 0.5702 | 750 In stock |
3 in
76.2 mm
|
Natural
|
Silicone
|
0.535 in
13.6 mm
|
||
| £ 0.1281 - £ 0.1342 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.217 in
5.5 mm
|
||
| £ 0.216 - £ 0.3302 | Request the lead time here |
0.827 in
21.0 mm
|
Black
|
EPDM
|
0.232 in
5.9 mm
|
||
| £ 0.2752 - £ 0.344 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
EPDM
|
0.311 in
7.9 mm
|
||
| £ 0.1995 - £ 0.3027 | 6293 In stock |
0.846 in
21.5 mm
|
Black
|
EPDM
|
0.193 in
4.9 mm
|
||
| £ 0.2057 - £ 0.2094 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone Rubber
|
0.295 in
7.5 mm
|
||
| £ 0.0586 - £ 0.0586 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone Rubber
|
0.311 in
7.9 mm
|
||
| £ 1.095 - £ 1.1405 | Request the lead time here |
|
Black
|
EPDM