Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Display Board Hangers Hanging & Ceiling Display

 (6 product groups)


Banner Hangers

Banner hangers are used to hang banners securely on shelves. It is magnetic, and the hanger arm can be adjusted to customised angles. Thanks to their adjustable arm, these hangers can be used to hang banners or other large signage.

It has hooks that can be moved along the hanger to accommodate printed display materials.

  • Material: Stainless Steel
  • Colour: Silver and Natural.

Binding Rings

Binder rings are durable, multi-purpose rings that snap securely into place to hold items together. Ideal for holding multiple pieces of print material, binding samples or creating sample holders for point-of-display.

  • Material: Steel

Free Hanging Hooks - C Shaped

C Shaped Hooks are free hanging and suspend print and other marketing materials, for display purposes, when used in conjunction with display clips, suction cups and other display fasteners.

These Hanging Hooks are made from galvanised steel and are rigid, so they cannot be adjusted. They are ideal for hanging posters from ceilings at fixed heights.

Free Hanging Hooks - S Shaped

S-Shaped Hanging Hook incorporates a hook in the shape of a ""S"" that allows it to be easily attached or removed from a mounting point.

Ideal for hanging posters, bags or hats from the ceiling at custom heights, as well as creating a secure fixing point for cables or wires.

The hooks in this range are rust and corrosion resistant.

  • Material: Galvanized Steel, and Polysterene

Free Hanging Hooks - Spring

Free Hanging Hook incorporates a hook with a coiled spring mechanism for easy attachment (tag and ceiling clip not included). Ideal for hanging posters, bags or hats from the ceiling at custom heights, as well as creating a secure fixing point for cables or wires.

The hooks in this range are rust and corrosion resistant.

  • Material: Galvanized Steel

Free Hanging Hooks - Straight

Straight Hanging Hook incorporates a hook with a straight line that allows it to be easily attached to or removed from a mounting point. Ideal for hanging posters, bags or hats from the ceiling at custom heights, as well as creating a secure fixing point for cables or wires.

The hooks in this range are rust and corrosion resistant.

  • Material: Galvanized Steel