Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

P Clips

 (3 product groups)


Screw Mount P Clips

Screw Mount P Clips are versatile and reliable fastening components that offer exceptional functionality and secure mounting solutions in various applications. These clips feature a unique P-shaped design with a screw mount, allowing for easy installation and secure attachment. Made from high-quality materials such as stainless steel or nylon, Screw Mount P Clips exhibit excellent strength, durability, and resistance to corrosion, making them suitable for both indoor and outdoor use. With different sizes and variations available, these clips provide flexibility to accommodate a wide range of cable, hose, or tubing diameters.

One of the key characteristics of Screw Mount P Clips is their secure and stable grip. The P-shaped design allows for easy insertion and secure fastening, ensuring that cables, hoses, or tubing are properly held in place, even in demanding environments or under vibration. The screw mount feature provides additional stability and allows for easy adjustment or removal when needed. Moreover, Screw Mount P Clips offer excellent resistance to corrosion, making them ideal for applications where exposure to moisture, chemicals, or harsh weather conditions is a concern.

  • Material: Aluminium, PA,
  • Colour: Black, Grey, Natural
  • Material Flammability Standard: , UL94 V-2

Cable Clamps - P Style/Screw Mount/Nylon

These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.

These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.

  • Material: PA, Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0
.

Series Code: SR2059

P Clips

A P Clip, commonly known as a P Clamp; is a one-piece solution used for the securing of cables, hoses and other tubing or pipes, temporarily or permanently.

P Clamps are frequently applied when chafing and damage are a likely possibility, in applications, such as; automotive, domestic appliance and electrical equipment - as well as a handy cable management component.

Our range features Steel P Clips, that have a Black Thermoplastic Elastomer (TPE) cushion. Steel finishes include; Cold Rolled Steel and Zinc Electroplated. These Steel Clamps have a temperature range between -40C up to +150C.

Also featured in our P-Clip offering are Aluminium Claps, available in simple but effective Aluminium Alloy or Aluminium Alloy with a Black Polyvinyl Chloride (PVC) coating.