Menu Search

We found 251 product types for LED mounts

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.


LED Mounts

These LED mounts allow LEDs to be mounted vertically or at a 90 angle. They can be mounted easily by hand. There are two styles that accomodate both T-1 and T-1 3/4 LEDs.

Fan Mounts

Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Fan Mounts have a high elongation rubber for easy fan mounting and component assembly and provides shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install whilst providing prevention of dust ingress and protection to the user from accidental damage and bodily harm.

Series Code :SRRCOFM

Fan Mounts - Elastomer

Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Fan Mounts have a high elongation rubber for easy fan mounting and component assembly and provides shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install whilst providing prevention of dust ingress and protection to the user from accidental damage and bodily harm

Series Code :SRFMB

Sandwich & Stud Mounts

Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.

Series Code :SR5495

Anti-Vibration Mounts

Anti-vibration machine mounts featuring a galvanised steel ST37 casing and a natural rubber moulding. These dampening mounts have a 60 shore rubber hardness and break safe options are available in the range. These mounts are available in a mix of types and thread sizes.

Machine Mounts - Anti Vibration

Anti-vibration Machine Mounts absorb shock and reduce noise as well as providing good adhesion to the floor. These mounts are ideal for use as feet for machinery and conveyors.

LED Spacers

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.

Series Code :SRLEDS1E

LED Holder

These LED Holders holds a T-1 3/4 LED to a panel. They are easily snapped into standard panel holes by hand. Once the holder is snapped into the hole, the LED will lock into place when inserted from the rear of the panel. They provide a secure and attractive display.

Ledge Handles

Ledge Handles are designed to be mounted onto drawers, cabinets, furniture and for swivel or sliding doors. Available with a choice of a custom profile with labelling or a blank profile. The range allows you to choose between a custom profile with labelling or an empty profile.

It features a flat L-shape on the top of the application for easy gripping. It comes with black end caps on each side. It is easy to install and remove with tools. It will blend easily with light and dark-coloured furniture, doors or cabinets.

  • Material: Aluminium
  • Colour: Natural, Black


Series Code :SR6513

LED Light Pipes

Vertical Light Pipes are a type of LED Light Pipe that transports the light to the desired area, making it crystal clear. LED Pipe Lights also provide Electrostatic Discharge (ESD) protection by isolating the PCB from potential contact.

Our LED Pipes are made from clear Polycarbonate (PC), which has a flame resistance rating of UL94 V0. The pipe LED light is available with either a flat or dome shaped front.

LED Spacers - Round, Metric Spacers

These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly

Cable Tie Edge Clip

Wire Clips on Base are a simple yet effective means to mount a cable with an adhesive mounting style.

Series Code :SR6261

Screw Mount Cable Tie Holder

This range of cable tie holders is available for a variety of cable tie types and applications.

Series Code :SR1719

Adhesive Mount Cable Tie Holder

The Adhesive Mount Cable Tie Holder range offers versatility in terms of mounting options. It comes supplied with adhesive and also allows screw fixing. Available in fixed four-way cable tie installation direction or swivel base holder. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Series Code :SR1718

Push Mount Cable Tie Holder

Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.

Series Code :SR2022

Anti-Vibration Grommets

Acting as a buffer and absorbing vibrations, our spacers and vibration mount standoffs, are suitable for applications where movement in stationary machinery is unavoidable. These products are also designed to help with noise reduction. Made from black Neoprene Rubber, 60 Shore. Finished with clear dichromate plating. Can withstand temperatures from -40 to 50 ºC.

Anti-Vibration Buffers

Anti-vibration buffers made from zinc plated steel and rubber, available in different conical styles and a broad range of thread sizes.

Series Code :SR6486

Rubber Bushings

Bushing made from natural rubber and steel. These bushings are available in three types and a mix of sizes to suit your purpose.

Series Code :SR6485

Anti-Vibration Cylinders

These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.

By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.

They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.

  • It dampens shocks, and absorbs and dissipates vibrations.
  • It should never be mounted in tension, but in even load.
  • Used only in axial or radial directions.
Material: Steel Series Code: SRP2008, SRP2006, SRP2004

Cable Tie Kits

Cable Tie Kits are conveniently packed to offer an array of our cable tie products. The range supports five collections of different sized cable ties and adhesive tie mounts all supplied in a handy carry bag.

Torque Hinges - Dual Axis

These Dual Axis Torque Hinges are made from Stainless Steel and are ideal for use as pivoting monitor mounts. The fixed torque value allows the hinge to swivel in a smooth and controlled fashion in either direction.

Fibre Strain Relief Gland

Fibre Strain Relief Glands are designed to provide protection to jacketed and bare fibre, while routed through holes. The Nylon body mounts directly on the panel, and the jacketed cable is passed through the centre hole. Made from UL94 V0 rated Black Nylon.

Photo Clips

Non-adjustable, screw mounted photo clip used in point of sale marketing displays, signage and other retail applications . It securely mounts pictures, paintings, and other wall decorations. It is a protective and decorative edging which is easy to install and remove.

Photo Clips are available in transparent, white, or grey in screw mount or nail mount styles.

  • Material: PP, Sealon
  • Colour: Violet, Grey, White, Natural, Yellow, Blue

Tube Connector

Tube Connectors are used to join multiple tubes together with a simple push-fit installation. Features a secure and reliable joint for improved safety and durability.

  • Used to join several tubes together.
  • It has a threaded insert to accommodate adjustable levelling feet and mounts.
  • Provides a secure and reliable joint.
Material: PA, Nylon, PE, PA6, HDPE Colour: Black, Grey, Natural Series Code: SR6428, SR1509, SR1503, SR1532, SR5747

Cable Clamps - Screw Mount, Strain Relief

A Strain Relief Cable Camp or more simply a Strain Relief Clamp or Strain Relief Clip, mounts into a chassis to secure the main power cable appliances.Strain Relief Clips provide strain relief to the cable; it also protects the cable from the metal cut-out, while the screw mounting provides a secure fastening.

Our Cable Clamp Strain Relief range is made from UL94 V2 rated Nylon 6/6. It grips cables providing suitable strain relief and is securely installed using two screws (sold separately).

  • of 11