Adjustable levelling feet with a non articulating swivel and large diameter pads that provide solid leveling and support.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| $1.6692 - $3.075 | 21 In stock |
M8
|
Swivel
|
2.756 in
70.0 mm
|
0.984 in
25.0 mm
|
||
| $1.7395 - $3.2044 | 4379 In stock |
M10
|
Swivel
|
2.756 in
70.0 mm
|
1.181 in
30.0 mm
|
||
| $1.7857 - $3.2896 | Request the lead time here |
M12
|
Swivel
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
||
| $1.4497 - $2.6703 | 16 In stock |
M8
|
Swivel
|
1.575 in
40.0 mm
|
1.89 in
48.0 mm
|
||
| $2.5421 - $4.6829 | 1 In stock |
M10
|
Swivel
|
3.937 in
100.0 mm
|
1.89 in
48.0 mm
|
||
| $1.657 - $3.0524 | Request the lead time here |
M10
|
|
|
1.89 in
48.0 mm
|
||
| $2.269 - $4.1797 | 19 In stock |
M12
|
Swivel
|
2.756 in
70.0 mm
|
1.89 in
48.0 mm
|
||
| $1.8068 - $3.3283 | 14 In stock |
M10
|
Swivel
|
2.165 in
55.0 mm
|
1.89 in
48.0 mm
|
||
| $2.0588 - $3.7927 | Request the lead time here |
M12
|
Swivel
|
2.165 in
55.0 mm
|
1.89 in
48.0 mm
|
||
| $0.4972 - $1.90 | 7 In stock |
M8
|
Swivel
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| $2.1161 - $3.8982 | Request the lead time here |
M8
|
Swivel
|
3.937 in
100.0 mm
|
1.496 in
38.0 mm
|
||
| $0.6595 - $1.2149 | 18 In stock |
M8
|
Swivel
|
0.984 in
25.0 mm
|
1.378 in
35.0 mm
|
||
| $1.6044 - $2.9553 | Request the lead time here |
M8
|
Swivel
|
2.165 in
55.0 mm
|
1.181 in
30.0 mm
|
||
| $1.9958 - $3.6766 | 17 In stock |
M10
|
Swivel
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
||
| $2.353 - $4.3345 | 16 In stock |
M10
|
Swivel
|
3.937 in
100.0 mm
|
1.181 in
30.0 mm
|
||
| $1.2032 - $4.5977 | 13 In stock |
M8
|
Swivel
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
||
| $1.6386 - $3.0186 | 215 In stock |
M12
|
Swivel
|
0.984 in
25.0 mm
|
1.496 in
38.0 mm
|
||
| $1.4706 - $2.7091 | 325 In stock |
M8
|
Swivel
|
1.575 in
40.0 mm
|
0.984 in
25.0 mm
|
||
| $2.0168 - $3.7152 | Request the lead time here |
M12
|
Swivel
|
2.165 in
55.0 mm
|
1.496 in
38.0 mm
|
||
| $1.8182 - $3.3493 | Request the lead time here |
M8
|
Swivel
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue