Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fixed and Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.
The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.
The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Cam Length | Key Type | Minimum Grip | View | |
|---|---|---|---|---|---|---|---|
| $35.4214 - $39.2481 | Request the lead time here |
2.283 in
58.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
1.614 in
41.0 mm
|
||
| $8.3636 - $9.2671 | Request the lead time here |
|
|
|
|
||
| $33.2076 - $36.7951 | Request the lead time here |
3.346 in
85.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
0.531 in
13.5 mm
|
||
| $8.4765 - $9.3922 | Request the lead time here |
|
|
Key CH751
|
|
||
| $17.5604 - $19.4575 | Request the lead time here |
|
|
|
|
||
| $29.566 - $32.7601 | Request the lead time here |
2.835 in
72.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
1.063 in
27.0 mm
|
||
| $35.4214 - $39.2481 | Request the lead time here |
2.835 in
72.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
1.063 in
27.0 mm
|
||
| $6.358 - $7.0449 | Request the lead time here |
|
|
|
|
||
| $29.566 - $32.7601 | Request the lead time here |
2.835 in
72.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
1.063 in
27.0 mm
|
||
| $28.1454 - $31.186 | Request the lead time here |
2.283 in
58.0 mm
|
1.299 in
33.0 mm
|
No Key
|
1.614 in
41.0 mm
|
||
| $28.1454 - $31.186 | Request the lead time here |
3.346 in
85.0 mm
|
1.299 in
33.0 mm
|
No Key
|
0.531 in
13.5 mm
|
||
| $30.0218 - $33.2651 | Request the lead time here |
3.346 in
85.0 mm
|
1.299 in
33.0 mm
|
No Key
|
0.531 in
13.5 mm
|
||
| $33.2076 - $36.7951 | Request the lead time here |
3.346 in
85.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
0.531 in
13.5 mm
|
||
| $30.0218 - $33.2651 | Request the lead time here |
2.835 in
72.0 mm
|
1.299 in
33.0 mm
|
No Key
|
1.063 in
27.0 mm
|
||
| $28.1454 - $31.186 | Request the lead time here |
2.835 in
72.0 mm
|
1.299 in
33.0 mm
|
No Key
|
1.063 in
27.0 mm
|
||
| $28.1454 - $31.186 | Request the lead time here |
2.835 in
72.0 mm
|
1.299 in
33.0 mm
|
No Key
|
1.063 in
27.0 mm
|
||
| $29.566 - $32.7601 | Request the lead time here |
2.283 in
58.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
1.614 in
41.0 mm
|
||
| $6.2197 - $6.8917 | Request the lead time here |
|
|
|
|
||
| $10.5252 - $11.6623 | Request the lead time here |
2.047 in
52.0 mm
|
|
|
|
||
| $11.3428 - $12.5682 | Request the lead time here |
1.614 in
41.0 mm
|
|
K751 Key
|
1.22 in
31.0 mm