| Quantity | Unit price |
|---|---|
| 1 - 3 | $12.9453 |
| 4 - 19 | $12.298 |
| 20 + | $11.6831 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Grip Range | 31.0 - 41.0 mm |
|---|---|
| Grip Range | 1.22 - 1.614 in |
| Minimum Grip | 31.0 mm |
| Minimum Grip | 1.22 in |
| Maximum Grip | 41.0 mm |
| Maximum Grip | 1.614 in |
| Maximum Panel Thickness | 3.5 mm |
| Maximum Panel Thickness | 0.138 in |
| Panel Thickness Range | 3.5 mm |
| Panel Thickness Range | 0.138 in |
| Colour | Black |
| Finish | Powder Coating |
| Handle Type | T-Handle, Key Operated |
| Key Type | K751 Key |
| Mounting Orientation | Universal |
| Standards | RoHS |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue