Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
$440.0842 - $487.628 Request the lead time here
10.0
1700.0
$122.1947 - $135.3958 Request the lead time here
12.0
350.0
$137.5359 - $152.3943 Request the lead time here
12.0
400.0
$376.8117 - $417.5198 Request the lead time here
12.0
1100.0
$431.4596 - $478.0717 Request the lead time here
10.0
1650.0
$521.9036 - $578.2866 Request the lead time here
12.0
1800.0
$158.296 - $175.3972 Request the lead time here
12.0
500.0
$1,526.0225 - $1,690.8837 Request the lead time here
30.0
1650.0
$1,734.6924 - $1,922.0969 Request the lead time here
30.0
1900.0
$1,317.3527 - $1,459.6705 Request the lead time here
30.0
1400.0
$1,127.9164 - $1,249.7689 Request the lead time here
40.0
800.0
$258.2805 - $286.1834 Request the lead time here
30.0
250.0
$2,424.28 - $2,686.1828 Request the lead time here
40.0
1700.0
$2,825.897 - $3,131.1878 Request the lead time here
40.0
2000.0
Request the lead time here
50.0
650.0
Request the lead time here
50.0
900.0
Request the lead time here
50.0
1500.0
Request the lead time here
50.0
1850.0
Request the lead time here
50.0
300.0
Request the lead time here
50.0
1950.0
  • of 18
Shaft - 10.0; 1700.0; +0,-9; Aluminium

20334215

Price Range
$487.628 - $440.0842

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 350.0; +0,-9; Aluminium

20334338

Price Range
$135.3958 - $122.1947

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 400.0; +0,-9; Aluminium

20334345

Price Range
$152.3943 - $137.5359

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 1100.0; +0,-9; Aluminium

20334475

Price Range
$417.5198 - $376.8117

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 1650.0; +0,-9; Aluminium

20334208

Price Range
$478.0717 - $431.4596

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 1800.0; +0,-9; Aluminium

20334611

Price Range
$578.2866 - $521.9036

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 500.0; +0,-9; Aluminium

20334369

Price Range
$175.3972 - $158.296

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 1650.0; +0,-9; Aluminium

20336103

Price Range
$1,690.8837 - $1,526.0225

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 1900.0; +0,-9; Aluminium

20336158

Price Range
$1,922.0969 - $1,734.6924

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 1400.0; +0,-9; Aluminium

20336059

Price Range
$1,459.6705 - $1,317.3527

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 800.0; +0,-9; Aluminium

20336325

Price Range
$1,249.7689 - $1,127.9164

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 250.0; +0,-9; Aluminium

20335830

Price Range
$286.1834 - $258.2805

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 1700.0; +0,-9; Aluminium

20336493

Price Range
$2,686.1828 - $2,424.28

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 2000.0; +0,-9; Aluminium

20336554

Price Range
$3,131.1878 - $2,825.897

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 650.0; +0,-9; Aluminium

20336677


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 900.0; +0,-9; Aluminium

20336721


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 1500.0; +0,-9; Aluminium

20336837


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 1850.0; +0,-9; Aluminium

20336905


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 300.0; +0,-9; Aluminium

20336608


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 1950.0; +0,-9; Aluminium

20336929


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1950.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000