Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Protection Cap and Retaining Washer in a single unit. These Banjo Bolt Caps hold everything together during assembly, storage and shipping.
A highly versatile cap that will protect your application against damage and the ingress of dirt. The product is also supplied with bridged retaining loops. The caps are easy to grip, even when wearing gloves and are available in a choice of sizes to suit your project needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Bolt Thread | Washer Hole Diameter | Inside Diameter | Washer Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.1618 - $0.298 | Request the lead time here |
M8
|
|
0.307 in
7.8 mm
|
0.65 in
16.5 mm
|
||
| $0.1804 - $0.3325 | Request the lead time here |
M12
|
|
0.457 in
11.6 mm
|
0.945 in
24.0 mm
|
||
| $0.1853 - $0.3413 | Request the lead time here |
M10
|
|
0.378 in
9.6 mm
|
0.866 in
22.0 mm
|
||
| $0.1945 - $0.3583 | Request the lead time here |
M14
|
|
0.535 in
13.6 mm
|
1.024 in
26.0 mm