Menu Search

Bolt Hole Flange Protectors

In stock

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).

  • Material: Polypropylene (PP)
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
119 results
Product SKUs information
Item Code Price range Availability Bolt Circle Diameter Bolt Hole Size Special Offer Outside Diameter Compatible Nominal Pipe Sizes (All) View
$6.4113 - $7.104 Request the lead time here
228.6 mm
34.9 mm
304.8 mm
3.000 in
$16.8364 - $18.6554 Request the lead time here
438.2 mm
54 mm
552.5 mm
8.000 in
$24.2948 - $26.9193 Request the lead time here
539.8 mm
66.7 mm
673.1 mm
10.000 in
PCF1500-5A $9.2099 - $10.205 Request the lead time here
292.1 mm
41.3 mm
374.7 mm
5.000 in
$4.1265 - $4.5723 Request the lead time here
190.5 mm
25.4 mm
241.3 mm
3
$11.8824 - $13.1661 Request the lead time here
387.4 mm
28.6 mm
444.5 mm
10
$0.4801 - $0.532 Request the lead time here
65.0 mm
11.0 mm
90.0 mm
DN 20
$26.1429 - $28.9672 Request the lead time here
650.0 mm
33.0 mm
715.0 mm
DN 500
$5.3978 - $5.9809 Request the lead time here
280.0 mm
18.0 mm
320.0 mm
DN 200
$1.1153 - $1.2358 Request the lead time here
100.0 mm
18.0 mm
140.0 mm
DN 32
$6.0171 - $6.6672 Request the lead time here
295.0 mm
22.0 mm
340.0 mm
DN 200
$7.0978 - $7.8646 Request the lead time here
310.0 mm
26.0 mm
360.0 mm
DN 200
$33.08 - $36.6537 Request the lead time here
770.0 mm
33.0 mm
840.0 mm
DN 600
$9.4899 - $10.5152 Request the lead time here
370.0 mm
30.0 mm
425.0 mm
DN 250
$5.433 - $6.0199 Request the lead time here
235.0 mm
22.2 mm
279.4 mm
5
$4.276 - $4.276 557 In stock
225.0 mm
18.0 mm
265.0 mm
DN150
$0.5762 - $0.6385 Request the lead time here
60.0 mm
14.0 mm
90.0 mm
DN 10
$14.4582 - $16.0202 Request the lead time here
470.0 mm
26.0 mm
520.0 mm
DN 350
$1.3128 - $1.4546 Request the lead time here
66.7 mm
15.9 mm
95.3 mm
1/2
$12.5854 - $13.945 Request the lead time here
410.0 mm
26.0 mm
460.0 mm
DN 300
  • of 6
Bolt Hole Flange Protector - 3.000 in inch pipe size Bolt Circle Diameter 228.6 mm | 9.000 in ; PP

PCF2500-3A

Price Range
$7.104 - $6.4113

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    3.000 in
  • Outside Diameter
    304.8 mm
Bolt Hole Flange Protector - 8.000 in inch pipe size Bolt Circle Diameter 438.2 mm | 17.250 in ; PP

PCF2500-8A

Price Range
$18.6554 - $16.8364

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    8.000 in
  • Outside Diameter
    552.5 mm
Bolt Hole Flange Protector - 10.000 in inch pipe size Bolt Circle Diameter 539.8 mm | 21.250 in ; PP

PCF2500-10A

Price Range
$26.9193 - $24.2948

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    10.000 in
  • Outside Diameter
    673.1 mm
Bolt Hole Flange Protector - 5.000 in inch pipe size Bolt Circle Diameter 292.1 mm | 11.500 in ; PP

PCF1500-5A

Price Range
$10.205 - $9.2099

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    5.000 in
  • Outside Diameter
    374.7 mm
Bolt Hole Flange Protector - 3 inch pipe size Bolt Circle Diameter 190.5 mm | 7.5 in ; Rubber

491777

Price Range
$4.5723 - $4.1265

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    3
  • Outside Diameter
    241.3 mm
Bolt Hole Flange Protector - 10 inch pipe size Bolt Circle Diameter 387.4 mm | 15.252 in ; Rubber

491740

Price Range
$13.1661 - $11.8824

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    10
  • Outside Diameter
    444.5 mm
Bolt Hole Flange Protector - DN 20 inch pipe size Bolt Circle Diameter 65.0 mm | 2.559 in ; Corrugated LDPE

491797

Price Range
$0.532 - $0.4801

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    6
  • Compatible Nominal Pipe Sizes (All)
    DN 20
  • Outside Diameter
    90.0 mm
Bolt Hole Flange Protector - DN 500 inch pipe size Bolt Circle Diameter 650.0 mm | 25.591 in ; Corrugated LDPE

492147

Price Range
$28.9672 - $26.1429

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    16
  • Compatible Nominal Pipe Sizes (All)
    DN 500
  • Outside Diameter
    715.0 mm
Bolt Hole Flange Protector - DN 200 inch pipe size Bolt Circle Diameter 280.0 mm | 11.024 in ; Corrugated LDPE

491807

Price Range
$5.9809 - $5.3978

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    6
  • Compatible Nominal Pipe Sizes (All)
    DN 200
  • Outside Diameter
    320.0 mm
Bolt Hole Flange Protector - DN 32 inch pipe size Bolt Circle Diameter 100.0 mm | 3.937 in ; Corrugated LDPE

491818

Price Range
$1.2358 - $1.1153

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    16
  • Class Pressure Rating
    10
  • Class Pressure Rating
    25
Bolt Hole Flange Protector - DN 200 inch pipe size Bolt Circle Diameter 295.0 mm | 11.614 in ; Corrugated LDPE

491826

Price Range
$6.6672 - $6.0171

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    10
  • Compatible Nominal Pipe Sizes (All)
    DN 200
  • Outside Diameter
    340.0 mm
Bolt Hole Flange Protector - DN 200 inch pipe size Bolt Circle Diameter 310.0 mm | 12.205 in ; Corrugated LDPE

492154

Price Range
$7.8646 - $7.0978

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    25
  • Compatible Nominal Pipe Sizes (All)
    DN 200
  • Outside Diameter
    360.0 mm
Bolt Hole Flange Protector - DN 600 inch pipe size Bolt Circle Diameter 770.0 mm | 30.315 in ; Corrugated LDPE

492148

Price Range
$36.6537 - $33.08

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    16
  • Compatible Nominal Pipe Sizes (All)
    DN 600
  • Outside Diameter
    840.0 mm
Bolt Hole Flange Protector - DN 250 inch pipe size Bolt Circle Diameter 370.0 mm | 14.567 in ; Corrugated LDPE

492155

Price Range
$10.5152 - $9.4899

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    25
  • Compatible Nominal Pipe Sizes (All)
    DN 250
  • Outside Diameter
    425.0 mm
Bolt Hole Flange Protector - 5 inch pipe size Bolt Circle Diameter 235.0 mm | 9.252 in ; Rubber

491737

Price Range
$6.0199 - $5.433

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    5
  • Outside Diameter
    279.4 mm
Bolt Hole Flange Protector - DN150 inch pipe size Bolt Circle Diameter 225.0 mm | 8.858 in ; Corrugated LDPE

491806

Price Range
$4.276 - $4.276

Stock Levels
557 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    6
  • Compatible Nominal Pipe Sizes (All)
    DN150
  • Outside Diameter
    265.0 mm
Bolt Hole Flange Protector - DN 10 inch pipe size Bolt Circle Diameter 60.0 mm | 2.362 in ; Corrugated LDPE

491814

Price Range
$0.6385 - $0.5762

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    16
  • Class Pressure Rating
    25
  • Class Pressure Rating
    10
Bolt Hole Flange Protector - DN 350 inch pipe size Bolt Circle Diameter 470.0 mm | 18.504 in ; Corrugated LDPE

492145

Price Range
$16.0202 - $14.4582

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    16
  • Compatible Nominal Pipe Sizes (All)
    DN 350
  • Outside Diameter
    520.0 mm
Bolt Hole Flange Protector - 1/2 inch pipe size Bolt Circle Diameter 66.7 mm | 2.626 in ; Rubber

491727

Price Range
$1.4546 - $1.3128

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    1/2
  • Outside Diameter
    95.3 mm
Bolt Hole Flange Protector - DN 300 inch pipe size Bolt Circle Diameter 410.0 mm | 16.142 in ; Corrugated LDPE

492144

Price Range
$13.945 - $12.5854

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    16
  • Compatible Nominal Pipe Sizes (All)
    DN 300
  • Outside Diameter
    460.0 mm