Flange Protector Retainer Plugs offer an effective solution for securing full face protective discs and bolt hole flange protectors (both available to buy separately) to a pipes flange surface.
To install; simply insert the plug through the holes on the flange protector, and directly into the bolt holes for firm and secure protection.
The use of four plugs is recommended to firmly fasten each full face protective disc to its application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Bolt Hole Size | View | |
|---|---|---|---|---|
| $3.3345 - $3.6948 | Request the lead time here |
3.626 in
92.1 mm
|
||
| $0.9904 - $1.0975 | 8 In stock |
1.39 in
35.3 mm
|
||
| $0.3975 - $0.4404 | 10 In stock |
0.882 in
22.4 mm
|
||
| $0.4766 - $0.5281 | Request the lead time here |
1.012 in
25.7 mm
|
||
| $0.0642 - $0.0711 | Request the lead time here |
1.134 in
28.8 mm
|
||
| $0.7583 - $0.8402 | 10 In stock |
1.26 in
32.0 mm
|
||
| $0.3235 - $0.3585 | Request the lead time here |
0.752 in
19.1 mm
|
||
| $2.2042 - $2.4424 | Request the lead time here |
2.626 in
66.7 mm
|
||
| $1.0604 - $1.175 | Request the lead time here |
1.512 in
38.4 mm
|
||
| $1.1039 - $1.2232 | Request the lead time here |
1.646 in
41.8 mm
|
||
| $1.733 - $1.9203 | Request the lead time here |
2.126 in
54.0 mm
|
||
| $0.3499 - $0.3877 | 10 In stock |
0.626 in
15.9 mm
|
||
| $1.9839 - $2.1982 | Request the lead time here |
2.374 in
60.3 mm
|
||
| $0.2481 - $0.2749 | Request the lead time here |
1.874 in
47.6 mm
|
||
| $1.3044 - $1.4453 | Request the lead time here |
1.752 in
44.5 mm
|
||
| $1.598 - $1.7707 | Request the lead time here |
2 in
50.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue