Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Bolt Circle Diameter | Bolt Hole Size | Special Offer | Outside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
3.543 in
90.0 mm
|
0.551 in
14.0 mm
|
|
4.724 in
120.0 mm
|
DN 32
|
|||
| Request the lead time here |
4.331 in
110.0 mm
|
0.551 in
14.0 mm
|
|
5.512 in
140.0 mm
|
DN 50
|
|||
| Request the lead time here |
5.709 in
145.0 mm
|
0.709 in
18.0 mm
|
|
7.283 in
185.0 mm
|
DN65
|
|||
| Request the lead time here |
2.559 in
65.0 mm
|
0.551 in
14.0 mm
|
|
3.74 in
95.0 mm
|
DN 15
|
|||
| 1 In stock |
4.331 in
110.0 mm
|
0.709 in
18.0 mm
|
|
5.906 in
150.0 mm
|
DN 40
|
|||
| Request the lead time here |
19.488 in
495.0 mm
|
0.866 in
22.0 mm
|
|
21.26 in
540.0 mm
|
DN 400
|
|||
| Request the lead time here |
9.449 in
240.0 mm
|
0.866 in
22.0 mm
|
|
11.22 in
285.0 mm
|
DN150
|
|||
| 557 In stock |
8.858 in
225.0 mm
|
0.709 in
18.0 mm
|
|
10.433 in
265.0 mm
|
DN150
|
|||
| Request the lead time here |
12.205 in
310.0 mm
|
1.024 in
26.0 mm
|
|
14.173 in
360.0 mm
|
DN 200
|
|||
| Request the lead time here |
18.504 in
470.0 mm
|
1.024 in
26.0 mm
|
|
20.472 in
520.0 mm
|
DN 350
|
|||
| Request the lead time here |
2.559 in
65.0 mm
|
0.433 in
11.0 mm
|
|
3.543 in
90.0 mm
|
DN 20
|
|||
| Request the lead time here |
25.591 in
650.0 mm
|
1.299 in
33.0 mm
|
|
28.15 in
715.0 mm
|
DN 500
|
|||
| Request the lead time here |
11.024 in
280.0 mm
|
0.709 in
18.0 mm
|
|
12.598 in
320.0 mm
|
DN 200
|
|||
| Request the lead time here |
3.937 in
100.0 mm
|
0.709 in
18.0 mm
|
|
5.512 in
140.0 mm
|
DN 32
|
|||
| Request the lead time here |
11.614 in
295.0 mm
|
0.866 in
22.0 mm
|
|
13.386 in
340.0 mm
|
DN 200
|
|||
| Request the lead time here |
9.843 in
250.0 mm
|
1.024 in
26.0 mm
|
|
11.811 in
300.0 mm
|
DN150
|
|||
| Request the lead time here |
17.52 in
445.0 mm
|
0.866 in
22.0 mm
|
|
19.291 in
490.0 mm
|
DN 350
|
|||
| Request the lead time here |
21.654 in
550.0 mm
|
1.417 in
36.0 mm
|
|
24.409 in
620.0 mm
|
DN 400
|
|||
| Request the lead time here |
28.543 in
725.0 mm
|
1.063 in
27.0 mm
|
|
30.709 in
780.0 mm
|
DN 600
|
|||
| Request the lead time here |
15.748 in
400.0 mm
|
0.866 in
22.0 mm
|
|
17.52 in
445.0 mm
|
DN 300
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue