Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Bolt Circle Diameter | Bolt Hole Size | Special Offer | Outside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| $5.2541 - $5.8217 | Request the lead time here |
8.5 in
215.9 mm
|
1 in
25.4 mm
|
|
10.752 in
273.1 mm
|
4
|
||
| $5.433 - $6.0199 | 55 In stock |
9.5 in
241.3 mm
|
0.874 in
22.2 mm
|
|
11 in
279.4 mm
|
6
|
||
| $7.423 - $8.2249 | Request the lead time here |
11.752 in
298.5 mm
|
0.874 in
22.2 mm
|
|
13.5 in
342.9 mm
|
8
|
||
| $9.2524 - $10.252 | Request the lead time here |
13 in
330.2 mm
|
1 in
25.4 mm
|
|
15 in
381.0 mm
|
8
|
||
| $2.9699 - $3.2908 | Request the lead time here |
5.874 in
149.2 mm
|
0.874 in
22.2 mm
|
|
7.5 in
190.5 mm
|
2 1/2
|
||
| $32.0968 - $33.7861 | Request the lead time here |
27 in
685.8 mm
|
1.374 in
34.9 mm
|
|
30.5 in
774.7 mm
|
20
|
||
| $1.7333 - $1.9206 | Request the lead time here |
3.5 in
88.9 mm
|
0.626 in
15.9 mm
|
|
4.626 in
117.5 mm
|
1 1/4
|
||
| $1.7298 - $1.9167 | Request the lead time here |
3.252 in
82.6 mm
|
0.752 in
19.1 mm
|
|
4.626 in
117.5 mm
|
3/4
|
||
| $10.793 - $11.959 | Request the lead time here |
13.752 in
349.3 mm
|
1.252 in
31.8 mm
|
|
16.5 in
419.1 mm
|
8
|
||
| $1.3327 - $1.4767 | Request the lead time here |
2.752 in
69.9 mm
|
0.626 in
15.9 mm
|
|
3.874 in
98.4 mm
|
3/4
|
||
| $3.5064 - $3.8852 | Request the lead time here |
7 in
177.8 mm
|
0.752 in
19.1 mm
|
|
8.5 in
215.9 mm
|
3 1/2
|
||
| $3.4762 - $3.8517 | Request the lead time here |
6.5 in
165.1 mm
|
1 in
25.4 mm
|
|
8.5 in
215.9 mm
|
2
|
||
| $3.7619 - $4.1683 | Request the lead time here |
7.252 in
184.2 mm
|
0.874 in
22.2 mm
|
|
9 in
228.6 mm
|
3 1/2
|
||
| $2.3869 - $2.6448 | Request the lead time here |
4.5 in
114.3 mm
|
0.874 in
22.2 mm
|
|
6.126 in
155.6 mm
|
1 1/2
|
||
| $2.2648 - $2.5095 | Request the lead time here |
4 in
101.6 mm
|
1 in
25.4 mm
|
|
5.874 in
149.2 mm
|
1
|
||
| $1.49 - $1.6509 | Request the lead time here |
3.126 in
79.4 mm
|
0.626 in
15.9 mm
|
|
4.252 in
108.0 mm
|
1
|
||
| $1.8276 - $2.0251 | Request the lead time here |
3.5 in
88.9 mm
|
0.752 in
19.1 mm
|
|
4.874 in
123.8 mm
|
1
|
||
| $4.4549 - $4.9362 | Request the lead time here |
7.874 in
200.0 mm
|
0.874 in
22.2 mm
|
|
10 in
254.0 mm
|
4
|
||
| $1.7765 - $1.9684 | Request the lead time here |
3.252 in
82.6 mm
|
0.874 in
22.2 mm
|
|
4.752 in
120.7 mm
|
1/2
|
||
| $6.8306 - $7.5685 | Request the lead time here |
10.626 in
269.9 mm
|
0.874 in
22.2 mm
|
|
12.5 in
317.5 mm
|
6