Menu Search

Bolt Protection Caps

In stock

Snap-on Bolt and Nut Protection Caps are supplied in a wide range of sizes. The standard caps protect washer in addition to bolt and nut. An optional type with extendable head is suitable for large studs. They protect against weathering and tampering. They enhance finished appearance.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Bolt Thread Distance Across Flats Colour View
$0.4343 - $0.8001 23 In stock
26.8 mm
White
$0.1189 - $0.219 6025 In stock
7.9 mm
Black
$1.0839 - $1.201 300 In stock
M30
Black
$3.6826 - $4.0804 Request the lead time here
M52
Black
$2.2016 - $2.4394 Request the lead time here
M39;M40
Black
$5.9908 - $6.638 Request the lead time here
M64
Black
$2.7823 - $3.0829 Request the lead time here
M42
Black
$2.8981 - $3.2112 Request the lead time here
M45
Black
$0.018 - $0.02 Request the lead time here
M4
Black
$2.0988 - $2.3256 250 In stock
M36
Black
$4.9635 - $5.4998 Request the lead time here
M56
Black
$3.2567 - $3.6085 Request the lead time here
M48
Black
$1.6492 - $1.8274 Request the lead time here
M33
Black
$0.7357 - $0.8152 Request the lead time here
M27;M28
Black
  • of 2
Bolt Protection Cap 26.8 mm LDPE White

12836

Price Range
$0.8001 - $0.4343

Stock Levels
23 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Distance Across Flats
    26.8 mm
Bolt Protection Cap 9.8 mm LDPE - PIR Black

15211

Price Range
$0.219 - $0.1189

Stock Levels
6025 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Distance Across Flats
    7.9 mm
Bolt Protection Cap M30 45.8 mm LDPE Black

20571580

Price Range
$1.201 - $1.0839

Stock Levels
300 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Bolt Thread
    M30
  • Overall Height
    51.5 mm
Bolt Protection Cap M52 80.0 mm LDPE Black

20571658

Price Range
$4.0804 - $3.6826

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Bolt Thread
    M52
  • Overall Height
    86.2 mm
Bolt Protection Cap M39;M40 59.7 mm LDPE Black

20571610

Price Range
$2.4394 - $2.2016

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Bolt Thread
    M39;M40
  • Overall Height
    62.5 mm
Bolt Protection Cap M64 95.0 mm LDPE Black

20571672

Price Range
$6.638 - $5.9908

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Bolt Thread
    M64
  • Overall Height
    105.5 mm
Bolt Protection Cap M42 63.7 mm LDPE Black

20571627

Price Range
$3.0829 - $2.7823

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Bolt Thread
    M42
  • Overall Height
    65.5 mm
Bolt Protection Cap M45 69.7 mm LDPE Black

20571634

Price Range
$3.2112 - $2.8981

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Bolt Thread
    M45
  • Overall Height
    75.5 mm
Bolt Protection Cap M4 6.9 mm LDPE Black

20571559

Price Range
$0.02 - $0.018

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Bolt Thread
    M4
  • Overall Height
    7.6 mm
Bolt Protection Cap M36 54.8 mm LDPE Black

20571603

Price Range
$2.3256 - $2.0988

Stock Levels
250 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Bolt Thread
    M36
  • Overall Height
    59.5 mm
Bolt Protection Cap M56 85.0 mm LDPE Black

20571665

Price Range
$5.4998 - $4.9635

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Bolt Thread
    M56
  • Overall Height
    91.6 mm
Bolt Protection Cap M48 75.0 mm LDPE Black

20571641

Price Range
$3.6085 - $3.2567

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Bolt Thread
    M48
  • Overall Height
    81.0 mm
Bolt Protection Cap M33 49.8 mm LDPE Black

20571597

Price Range
$1.8274 - $1.6492

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Bolt Thread
    M33
  • Overall Height
    55.5 mm
Bolt Protection Cap M27;M28 40.8 mm LDPE Black

20571573

Price Range
$0.8152 - $0.7357

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Bolt Thread
    M27;M28
  • Overall Height
    46.5 mm