Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Thread Length | View | |
|---|---|---|---|---|---|---|---|
| Request the lead time here |
M12
|
Natural
|
PA
|
3.937 in
100.0 mm
|
|||
| $0.0452 - $0.0475 | 1030 In stock |
M3
|
Natural
|
PA
|
0.787 in
20.0 mm
|
||
| $0.2896 - $0.3048 | Request the lead time here |
M4
|
Natural
|
PVDF
|
0.394 in
10.0 mm
|
||
| $0.0781 - $0.0824 | 110 In stock |
M4
|
Black
|
PA
|
1.181 in
30.0 mm
|
||
| $0.2907 - $0.306 | 1029 In stock |
M12
|
Natural
|
PA
|
0.63 in
16.0 mm
|
||
| $0.1478 - $0.1555 | 1009 In stock |
M6
|
Natural
|
PA
|
1.575 in
40.0 mm
|
||
| $6.9074 - $7.271 | Request the lead time here |
M5
|
Brown
|
PEEK
|
0.984 in
25.0 mm
|
||
| $16.9043 - $18.7305 | Request the lead time here |
M8
|
Brown
|
PEEK
|
0.591 in
15.0 mm
|
||
| $0.1125 - $0.1184 | 1029 In stock |
M8
|
Natural
|
PA
|
1.181 in
30.0 mm
|
||
| $0.154 - $0.1621 | Request the lead time here |
M4
|
Natural
|
PVDF
|
0.63 in
16.0 mm
|
||
| $0.0978 - $0.1029 | 1025 In stock |
M8
|
Natural
|
PA
|
0.787 in
20.0 mm
|
||
| $12.2295 - $12.8731 | Request the lead time here |
M6
|
Brown
|
PEEK
|
0.787 in
20.0 mm
|
||
| $0.0953 - $0.1056 | Request the lead time here |
M2.5 x 0.45
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
||
| $0.8282 - $0.8717 | 160 In stock |
M16
|
Natural
|
PA
|
3.15 in
80.0 mm
|
||
| $44.9777 - $49.8369 | Request the lead time here |
M10
|
Light Brown
|
PEEK
|
1.969 in
50.0 mm
|
||
| $0.1158 - $0.122 | Request the lead time here |
M6
|
Natural
|
PA
|
1.772 in
45.0 mm
|
||
| $0.1605 - $0.169 | 1030 In stock |
M5
|
Natural
|
PA
|
1.969 in
50.0 mm
|
||
| $0.7593 - $0.7991 | 375 In stock |
M6
|
Natural
|
PVDF
|
1.575 in
40.0 mm
|
||
| $0.0316 - $0.0331 | Request the lead time here |
M4
|
Natural
|
PP
|
0.63 in
16.0 mm
|
||
| $0.5454 - $0.5741 | 1030 In stock |
M12
|
Natural
|
PA
|
0.787 in
20.0 mm