Braided sleeveing is used in a variety of different applications. From automotive to consumer appliances you can find these sleeves protecting cable bundles. Fully closed, self closing, and hook & loop fastened wraps are all available in a variety of bundle diameters.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Special Offer | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|
| $178.2284 - $197.483 | Request the lead time here |
PES
|
|
0.236 in
6 mm
|
||
| $63.4345 - $70.2874 | Request the lead time here |
PES
|
|
1.102 in
28.0 mm
|
||
| $110.4997 - $122.4373 | Request the lead time here |
PES
|
|
0.709 in
18.0 mm
|
||
| $343.3335 - $380.425 | Request the lead time here |
PES
|
|
0.669 in
17.0 mm
|
||
| $382.738 - $424.0863 | Request the lead time here |
PES
|
|
0.787 in
20.0 mm
|
||
| $191.3698 - $212.0441 | Request the lead time here |
PES
|
|
0.236 in
6.0 mm
|
||
| $236.3943 - $261.9327 | Request the lead time here |
PES
|
|
0.354 in
9.0 mm
|
||
| $422.3344 - $467.9605 | Request the lead time here |
PES
|
|
1.575 in
40.0 mm
|
||
| $45.1277 - $50.0029 | 1 In stock |
PES
|
|
0.906 in
23.0 mm
|
||
| $118.2425 - $131.0165 | Request the lead time here |
PES
|
|
1.654 in
42.0 mm
|
||
| $146.7195 - $162.57 | Request the lead time here |
PES
|
|
1.89 in
48.0 mm
|
||
| $57.9729 - $64.236 | Request the lead time here |
PES
|
|
0.315 in
8.0 mm
|
||
| $153.9018 - $170.5283 | Request the lead time here |
PES
|
|
2.126 in
54.0 mm
|
||
| $88.9785 - $98.5911 | Request the lead time here |
PES
|
|
1.378 in
35.0 mm
|
||
| $38.8227 - $43.0169 | 1 In stock |
PES
|
|
0.394 in
10.0 mm
|
||
| $218.6813 - $242.306 | Request the lead time here |
PES
|
|
2.756 in
70.0 mm
|
||
| $57.9307 - $64.1892 | Request the lead time here |
PES
|
|
0.551 in
14.0 mm
|
||
| $54.0638 - $59.9045 | Request the lead time here |
PES
|
|
0.472 in
12.0 mm
|
||
| $238.8636 - $264.6688 | Request the lead time here |
PES
|
|
3.15 in
80.0 mm
|
||
| $54.3786 - $60.2532 | Request the lead time here |
PES
|
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue