| Quantity | Unit price |
|---|---|
| 1 - 4 | $424.0863 |
| 5 - 24 | $402.882 |
| 25 + | $382.738 |
| Colour | Black |
|---|---|
| Full Material | Polyester |
| Material | PES |
| Sold Per | Roll |
| Standards | DIN5510, BS6853 |
| Compatible Cable Diameter Range | 19.0 - 20.0 mm |
| Compatible Cable Diameter Range | 0.748 - 0.787 in |
| Maximum Compatible Cable Diameter | 20.0 mm |
| Maximum Compatible Cable Diameter | 0.787 in |
| Minimum Compatible Cable Diameter | 0.748 in |
| Minimum Compatible Cable Diameter | 19.0 mm |
| Nominal Inside Diameter | 19.0 mm |
| Nominal Inside Diameter | 0.748 in |
| Overall Length | 30.0 m |
| Overall Length | 98.425 ft |
| Roll Length | 98.425 ft |
| Roll Length | 30.0 m |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue