Weld-On Hinges are very strong and operate by a very simple design. These versatile hinges are very secure and durable. They are best suited to security industry applications.
The hinge is welded to the metal surface, instead of being screw mounted. Our range is provided with or without a grease nipple.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Overall Diameter | Overall Length | Material | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| $7.3559 - $7.743 | 23 In stock | 
0.315 in
 
8.0 mm
 | 
0.512 in
 
13.0 mm
 | 
3.15 in
 
80.0 mm
 | 
304 Stainless Steel
 | 
0.63 in
 
16.0 mm
 | ||
| $16.1141 - $16.9622 | Request the lead time here | 
0.394 in
 
10.0 mm
 | 
0.63 in
 
16.0 mm
 | 
4.724 in
 
120.0 mm
 | 
304 Stainless Steel
 | 
0.787 in
 
20.0 mm
 | ||
| $12.1251 - $12.7632 | Request the lead time here | 
0.394 in
 
10.0 mm
 | 
0.63 in
 
16.0 mm
 | 
3.937 in
 
100.0 mm
 | 
304 Stainless Steel
 | 
0.787 in
 
20.0 mm
 | ||
| $5.2079 - $5.482 | Request the lead time here | 
0.236 in
 
6.0 mm
 | 
0.394 in
 
10.0 mm
 | 
2.362 in
 
60.0 mm
 | 
304 Stainless Steel
 | 
0.472 in
 
12.0 mm
 | ||
| $1.6182 - $1.7034 | Request the lead time here | 
0.236 in
 
6.0 mm
 | 
0.453 in
 
11.5 mm
 | 
2.756 in
 
70.0 mm
 | 
Steel
 | 
0.52 in
 
13.2 mm
 | ||
| $3.0439 - $3.2041 | Request the lead time here | 
0.315 in
 
8.0 mm
 | 
0.512 in
 
13.0 mm
 | 
3.15 in
 
80.0 mm
 | 
Steel
 | 
0.61 in
 
15.5 mm
 | ||
| $8.8858 - $9.3534 | Request the lead time here | 
0.512 in
 
13.0 mm
 | 
0.787 in
 
20.0 mm
 | 
7.087 in
 
180.0 mm
 | 
Steel
 | 
1 in
 
25.4 mm
 | ||
| $5.3606 - $5.6427 | Request the lead time here | 
0.394 in
 
10.0 mm
 | 
0.63 in
 
16.0 mm
 | 
3.937 in
 
100.0 mm
 | 
Aluminium
 | 
0.772 in
 
19.6 mm
 | ||
| $3.8111 - $4.0116 | Request the lead time here | 
0.394 in
 
10.0 mm
 | 
0.63 in
 
16.0 mm
 | 
4.724 in
 
120.0 mm
 | 
Steel
 | 
0.772 in
 
19.6 mm
 | ||
| $3.0822 - $3.2446 | Request the lead time here | 
0.236 in
 
6.0 mm
 | 
0.394 in
 
10.0 mm
 | 
2.362 in
 
60.0 mm
 | 
Aluminium
 | 
0.469 in
 
11.9 mm
 | ||
| $5.4324 - $5.7182 | Request the lead time here | 
0.315 in
 
8.0 mm
 | 
0.512 in
 
13.0 mm
 | 
3.15 in
 
80.0 mm
 | 
Aluminium
 | 
0.61 in
 
15.5 mm
 | ||
| $4.5015 - $4.7383 | Request the lead time here | 
0.394 in
 
10.0 mm
 | 
0.63 in
 
16.0 mm
 | 
3.937 in
 
100.0 mm
 | 
Steel
 | 
0.772 in
 
19.6 mm
 | ||
| $3.3508 - $3.5271 | Request the lead time here | 
0.394 in
 
10.0 mm
 | 
0.63 in
 
16.0 mm
 | 
3.937 in
 
100.0 mm
 | 
Steel
 | 
0.772 in
 
19.6 mm
 | ||
| $7.3793 - $7.7677 | Request the lead time here | 
0.394 in
 
10.0 mm
 | 
0.63 in
 
16.0 mm
 | 
4.724 in
 
120.0 mm
 | 
Aluminium
 | 
0.772 in
 
19.6 mm
 | ||
| $8.2098 - $8.6418 | Request the lead time here | 
0.512 in
 
13.0 mm
 | 
0.787 in
 
20.0 mm
 | 
5.906 in
 
150.0 mm
 | 
Steel
 | 
1 in
 
25.4 mm
 | ||
| $6.2152 - $6.5423 | Request the lead time here | 
0.512 in
 
13.0 mm
 | 
0.787 in
 
20.0 mm
 | 
5.906 in
 
150.0 mm
 | 
Steel
 | 
1 in
 
25.4 mm
 | ||
| $1.5416 - $1.6226 | Request the lead time here | 
0.236 in
 
6.0 mm
 | 
0.394 in
 
10.0 mm
 | 
2.362 in
 
60.0 mm
 | 
Steel
 | 
0.469 in
 
11.9 mm
 | ||
| $5.1151 - $5.3844 | Request the lead time here | 
0.394 in
 
10.0 mm
 | 
0.63 in
 
16.0 mm
 | 
4.724 in
 
120.0 mm
 | 
Steel
 | 
0.772 in
 
19.6 mm
 | ||
| $9.3604 - $9.853 | Request the lead time here | 
0.512 in
 
13.0 mm
 | 
0.787 in
 
20.0 mm
 | 
7.087 in
 
180.0 mm
 | 
Steel
 | 
1 in
 
25.4 mm
 | ||
| $1.6949 - $1.7841 | Request the lead time here | 
0.236 in
 
6.0 mm
 | 
0.394 in
 
10.0 mm
 | 
2.362 in
 
60.0 mm
 | 
Steel
 | 
0.469 in
 
11.9 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue