For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Weld-On Hinges are very strong and operate by a very simple design. These versatile hinges are very secure and durable. They are best suited to security industry applications.
The hinge is welded to the metal surface, instead of being screw mounted. Our range is provided with or without a grease nipple.
Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types
Concealed Hinges for which left-hand and right-hand application is possible. Ideal for metal enclosures and machinery covers. Multiple types available in either Zinc Plated Steel or Stainless Steel AISI 304.
Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.
These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.
The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.
The range of Weld on Concealed Hinges are suitable for heavy duty applications and offer a two part mounting solution with the frame part screwed on and the door part mounted by nut to welded stud on door. The use of a pin enables the removal of the door for easy access.They are suitable for left and right hand.
Continuous hinges are available in a range of sizes to suit your application needs. Starting with 0.9mm and 1.2mm thick hinges which offer a lighter duty continuous hinge. They are sold in backs of 2 x 1020mm lengths and are available both drilled and undrilled. They can be riveted, screwed or welded into position and are ideal for lightweight furniture, cabinet/enclosures, and sheet metal fabrication. The drilled type has holes to suit countersunk No.4 screws for the 0.9mm version and No.6 for the 1.2mm version. 1.6mm and 2mm hinges offer a more medium duty continuous hinge. They are sold in packs of 2 x 1016mm lengths and suit a wide range of commercial and engineering applications. The drilled type has holes to suit countersunk no.8 screws; this applies to both 1.6 and 2mm types
Continuous plastic hinges are available which can be fixed with rivets, screws, nails or clamps. They have a strong chemical resistance to oil, solvents and sea water and a tensile resistance of 180N/cm. They boast a wide temperature range and are supplied in 15.25 rolls with 3 different colour options available
External Metal Corner Hinge are suitable for machine covers and electric panels. They come in different profiles and sizes to be fixed either with stud or screwed on.
Metal Corner Hinges have a hinge rotational angle of 180 degree, they are essentially used for steel panels on big sized applications. The range is made of die-cast zinc alloy with different type of finishes. The panels are hinges with a pin system.
90 Degree Offset Corner Hinges come in different profiles to fit a combination of possibilities to offset the door to the frame.
HVAC Hinges are a heavy duty free-swinging hinge that are ideal for large flush fitting doors, as well as plain mounting. These hinges are specially designed for use with air conditioning units, but are also suitable for use on electrical and machinery panels.
The range includes options that allow for three dimensional adjustments. They feature a 180 degree hinge rotation. The range can be used in left-hand or right-hand applications.
Clear Plastic Leaf Hinges or Flat Hinges are used for light weight support in application where no stress will be put on the screw fixing holes and angle rotation.
This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.
Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
A range of Leaf Hinges that have a through-hole mount design and features a cover plate. The cover protects the screws used to mount the hinge, as well as offering a more visually pleasing appearance.
The hinge provides up to 5mm of adjustment and has either a 165 or a 180 degree maximum hinge rotation. These leaf hinges allow for easy and quick door removal.
Lift Off Screw Mount Hinges are an easy lift-off function to remove flush mounted doors. The range offers a selection of material to suit application and finishing requirements . They have an hinge rotation angle of 180 degree and can be used as left or right handed. The leaf hinge design is drilled to be screwed to the frame.
These Lift Off Hinges have a 180-degree rotation angle and are designed to provide clearance between the door and the frame, allowing the door to be easily lifted off the hinge pin. 
Consist of two leaves and one pin, which are sold separately. One leaf is attached to the door and the other to the frame by a hinge pin that may be taken out of the hinge. They have a strong construction, which ensures their longevity in severe industrial conditions.
May be easily removed by lifting the pin out of the hinge. Ideal for metal doors in enclosures, gates, and tool cabinets. Please use the same material for each pin & leaves you use together.
Metal in-line Lift Off Hinges are side hinges easy to lift off to remove mounted doors. They have a hinge rotation angle of 180 degree and can be used as left or right hand.
A secure and rotational side hinge that has a screw mount design. Side Hinges are suitable for a range of medium and heavy duty applications - making them highly versatile.
These hinges include rotational angles of 180 and 270 degrees. The range includes resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Other hinges featured in this range provider a low-cost security alternative.
Spring hinges have a centre pin with a spring attached, ensuring that the hinge always springs back into its starting position. Ideal for use on doors and panels that require a safety mechanism of returning to its original location being opening or closing. The range offers a selection for materials and finishes, spring actions, opening and closing forces.
These Adjustable Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value can be adjusted by turning the inbuilt screw and the range can be found in different materials, finishes and fixing types.
These Dual Axis Torque Hinges are made from Stainless Steel and are ideal for use as pivoting monitor mounts. The fixed torque value allows the hinge to swivel in a smooth and controlled fashion in either direction.
Detent Hinges are Torque Hinges indented every 30 degrees allowing panels to be positioned and maintained withough auxiliary components. The torque is factory preset and cannot be modified by users. Made of Anodised Aluminiumm, a choice of finish is available for aesthetic appeal. Several torque values are available.
These Constant Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value is fixed to a specific value, requiring no adjustment along it's lifecycle and the range includes hinges made from a variety of materials and different fixed torque values, including detent hinges.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue