Menu Search

Bullet - Grease Nipple

In stock

Weld-On Hinges are very strong and operate by a very simple design. These versatile hinges are very secure and durable. They are best suited to security industry applications.

The hinge is welded to the metal surface, instead of being screw mounted. Our range is provided with or without a grease nipple.

  • Material: Aluminium and Steel
  • Pin Materials: Brass, Steel and Stainless Steel
  • Washer Material: Brass

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Pin Diameter Overall Diameter Overall Length Material Overall Width View
$6.2152 - $6.5423 Request the lead time here
13.0 mm
20.0 mm
150.0 mm
Steel
25.4 mm
$2.4301 - $2.5581 Request the lead time here
8.0 mm
13.0 mm
80.0 mm
Steel
15.5 mm
  • of 2
Weld On Hinge - Overall Length - 150.0 mm | 5.906 in ; Overall Width - 25.4 mm | 1 in ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349755

Price Range
$6.5423 - $6.2152

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    150.0 mm
  • Overall Width
    25.4 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 15.5 mm | 0.61 in ; Overall Diameter - 13.0 mm | 0.512 in ; Steel

1349752

Price Range
$2.5581 - $2.4301

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    15.5 mm
  • Pin Diameter
    8.0 mm
  • Material
    Steel