Menu Search

Bullet - Simple

In stock

Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Pin Material Overall Length Overall Diameter Material Overall Width View
$4.7561 - $5.0064 Request the lead time here
Brass
120.0 mm
16.0 mm
Steel
19.6 mm
$10.8685 - $11.4406 Request the lead time here
Brass
180.0 mm
20.0 mm
Steel
25.4 mm
$4.0503 - $4.2635 25 In stock
Stainless Steel
80.0 mm
13.0 mm
Aluminium
15.5 mm
$6.9369 - $7.302 Request the lead time here
Stainless Steel
120.0 mm
16.0 mm
Aluminium
19.6 mm
$1.304 - $1.3727 Request the lead time here
Brass
50.0 mm
8.0 mm
Steel
10.0 mm
$1.2273 - $1.2919 Request the lead time here
Steel
60.0 mm
10.0 mm
Steel
11.9 mm
$4.1424 - $4.3604 Request the lead time here
Brass
100.0 mm
16.0 mm
Steel
19.6 mm
$1.611 - $1.6956 Request the lead time here
Brass
70.0 mm
11.5 mm
Steel
13.2 mm
$2.4834 - $4.5747 Request the lead time here
Steel
50.0 mm
8.0 mm
Steel
10.0 mm
$3.452 - $3.6337 Request the lead time here
Steel
120.0 mm
16.0 mm
Steel
19.6 mm
$1.2273 - $1.2919 Request the lead time here
Brass
40.0 mm
8.0 mm
Steel
10.0 mm
$1.7011 - $1.7907 Request the lead time here
Brass
60.0 mm
10.0 mm
Steel
11.9 mm
$2.7233 - $2.8665 Request the lead time here
Stainless Steel
60.0 mm
10.0 mm
Aluminium
11.9 mm
$1.304 - $1.3727 Request the lead time here
Steel
70.0 mm
11.5 mm
Steel
13.2 mm
$5.6767 - $5.9754 Request the lead time here
Steel
150.0 mm
20.0 mm
Steel
25.4 mm
$7.6712 - $8.0748 Request the lead time here
Brass
150.0 mm
20.0 mm
Steel
25.4 mm
$2.0712 - $2.1802 25 In stock
Steel
80.0 mm
13.0 mm
Steel
15.5 mm
$6.6739 - $7.0252 Request the lead time here
Steel
180.0 mm
20.0 mm
Steel
25.4 mm
$2.685 - $2.8262 Request the lead time here
Brass
80.0 mm
13.0 mm
Steel
15.5 mm
$0.9972 - $1.0497 Request the lead time here
Steel
40.0 mm
8.0 mm
Steel
10.0 mm
  • of 2
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349743

Price Range
$5.0064 - $4.7561

Stock Levels
Request the lead time here
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Brass
  • Washer Material
    Brass
  • Overall Diameter
    16.0 mm
Weld On Hinge - Overall Length - 180.0 mm | 7.087 in ; Overall Width - 25.4 mm | 1 in ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349745

Price Range
$11.4406 - $10.8685

Stock Levels
Request the lead time here
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Brass
  • Washer Material
    Brass
  • Overall Diameter
    20.0 mm
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 15.5 mm | 0.61 in ; Overall Diameter - 13.0 mm | 0.512 in ; Aluminium

1349731

Price Range
$4.2635 - $4.0503

Stock Levels
25 In stock
Attributes
  • Body Material
    Aluminium
  • Material
    Aluminium
  • Pin Material
    Stainless Steel
  • Washer Material
    Brass
  • Overall Diameter
    13.0 mm
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Aluminium

1349747

Price Range
$7.302 - $6.9369

Stock Levels
Request the lead time here
Attributes
  • Body Material
    Aluminium
  • Material
    Aluminium
  • Pin Material
    Stainless Steel
  • Washer Material
    Brass
  • Overall Diameter
    16.0 mm
Weld On Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 10.0 mm | 0.394 in ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349740

Price Range
$1.3727 - $1.304

Stock Levels
Request the lead time here
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Brass
  • Washer Material
    Brass
  • Overall Diameter
    8.0 mm
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 11.9 mm | 0.469 in ; Overall Diameter - 10.0 mm | 0.394 in ; Steel

1349724

Price Range
$1.2919 - $1.2273

Stock Levels
Request the lead time here
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Steel
  • Washer Material
    Brass
  • Overall Diameter
    10.0 mm
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349729

Price Range
$4.3604 - $4.1424

Stock Levels
Request the lead time here
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Brass
  • Washer Material
    Brass
  • Overall Diameter
    16.0 mm
Weld On Hinge - Overall Length - 70.0 mm | 2.756 in ; Overall Width - 13.2 mm | 0.52 in ; Overall Diameter - 11.5 mm | 0.453 in ; Steel

1349742

Price Range
$1.6956 - $1.611

Stock Levels
Request the lead time here
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Brass
  • Washer Material
    Brass
  • Overall Diameter
    11.5 mm
Weld On Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 10.0 mm | 0.394 in ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349735

Price Range
$4.5747 - $2.4834

Stock Levels
Request the lead time here
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Steel
  • Washer Material
    Brass
  • Overall Diameter
    8.0 mm
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349737

Price Range
$3.6337 - $3.452

Stock Levels
Request the lead time here
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Steel
  • Washer Material
    Brass
  • Overall Diameter
    16.0 mm
Weld On Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 10.0 mm | 0.394 in ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349739

Price Range
$1.2919 - $1.2273

Stock Levels
Request the lead time here
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Brass
  • Washer Material
    Brass
  • Overall Diameter
    8.0 mm
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 11.9 mm | 0.469 in ; Overall Diameter - 10.0 mm | 0.394 in ; Steel

1349741

Price Range
$1.7907 - $1.7011

Stock Levels
Request the lead time here
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Brass
  • Washer Material
    Brass
  • Overall Diameter
    10.0 mm
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 11.9 mm | 0.469 in ; Overall Diameter - 10.0 mm | 0.394 in ; Aluminium

1349730

Price Range
$2.8665 - $2.7233

Stock Levels
Request the lead time here
Attributes
  • Body Material
    Aluminium
  • Material
    Aluminium
  • Pin Material
    Stainless Steel
  • Washer Material
    Brass
  • Overall Diameter
    10.0 mm
Weld On Hinge - Overall Length - 70.0 mm | 2.756 in ; Overall Width - 13.2 mm | 0.52 in ; Overall Diameter - 11.5 mm | 0.453 in ; Steel

1349736

Price Range
$1.3727 - $1.304

Stock Levels
Request the lead time here
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Steel
  • Washer Material
    Brass
  • Overall Diameter
    11.5 mm
Weld On Hinge - Overall Length - 150.0 mm | 5.906 in ; Overall Width - 25.4 mm | 1 in ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349727

Price Range
$5.9754 - $5.6767

Stock Levels
Request the lead time here
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Steel
  • Washer Material
    Brass
  • Overall Diameter
    20.0 mm
Weld On Hinge - Overall Length - 150.0 mm | 5.906 in ; Overall Width - 25.4 mm | 1 in ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349744

Price Range
$8.0748 - $7.6712

Stock Levels
Request the lead time here
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Brass
  • Washer Material
    Brass
  • Overall Diameter
    20.0 mm
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 15.5 mm | 0.61 in ; Overall Diameter - 13.0 mm | 0.512 in ; Steel

1349725

Price Range
$2.1802 - $2.0712

Stock Levels
25 In stock
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Steel
  • Washer Material
    Brass
  • Overall Diameter
    13.0 mm
Weld On Hinge - Overall Length - 180.0 mm | 7.087 in ; Overall Width - 25.4 mm | 1 in ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349738

Price Range
$7.0252 - $6.6739

Stock Levels
Request the lead time here
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Steel
  • Washer Material
    Brass
  • Overall Diameter
    20.0 mm
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 15.5 mm | 0.61 in ; Overall Diameter - 13.0 mm | 0.512 in ; Steel

1349728

Price Range
$2.8262 - $2.685

Stock Levels
Request the lead time here
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Brass
  • Washer Material
    Brass
  • Overall Diameter
    13.0 mm
Weld On Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 10.0 mm | 0.394 in ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349723

Price Range
$1.0497 - $0.9972

Stock Levels
Request the lead time here
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Steel
  • Washer Material
    Brass
  • Overall Diameter
    8.0 mm