Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pin Material | Overall Length | Overall Diameter | Material | Overall Width | View | |
---|---|---|---|---|---|---|---|---|
$6.6739 - $7.0252 | Request the lead time here |
Steel
|
7.087 in
180.0 mm
|
0.787 in
20.0 mm
|
Steel
|
1 in
25.4 mm
|
||
$7.6712 - $8.0748 | Request the lead time here |
Brass
|
5.906 in
150.0 mm
|
0.787 in
20.0 mm
|
Steel
|
1 in
25.4 mm
|
||
$2.685 - $2.8262 | Request the lead time here |
Brass
|
3.15 in
80.0 mm
|
0.512 in
13.0 mm
|
Steel
|
0.61 in
15.5 mm
|
||
$4.0503 - $4.2635 | 25 In stock |
Stainless Steel
|
3.15 in
80.0 mm
|
0.512 in
13.0 mm
|
Aluminium
|
0.61 in
15.5 mm
|
||
$1.2273 - $1.2919 | Request the lead time here |
Brass
|
1.575 in
40.0 mm
|
0.315 in
8.0 mm
|
Steel
|
0.394 in
10.0 mm
|
||
$0.9972 - $1.0497 | Request the lead time here |
Steel
|
1.575 in
40.0 mm
|
0.315 in
8.0 mm
|
Steel
|
0.394 in
10.0 mm
|
||
$1.7011 - $1.7907 | Request the lead time here |
Brass
|
2.362 in
60.0 mm
|
0.394 in
10.0 mm
|
Steel
|
0.469 in
11.9 mm
|
||
$6.9369 - $7.302 | Request the lead time here |
Stainless Steel
|
4.724 in
120.0 mm
|
0.63 in
16.0 mm
|
Aluminium
|
0.772 in
19.6 mm
|
||
$2.7233 - $2.8665 | Request the lead time here |
Stainless Steel
|
2.362 in
60.0 mm
|
0.394 in
10.0 mm
|
Aluminium
|
0.469 in
11.9 mm
|
||
$5.6767 - $5.9754 | Request the lead time here |
Steel
|
5.906 in
150.0 mm
|
0.787 in
20.0 mm
|
Steel
|
1 in
25.4 mm
|
||
$4.1424 - $4.3604 | Request the lead time here |
Brass
|
3.937 in
100.0 mm
|
0.63 in
16.0 mm
|
Steel
|
0.772 in
19.6 mm
|
||
$1.611 - $1.6956 | Request the lead time here |
Brass
|
2.756 in
70.0 mm
|
0.453 in
11.5 mm
|
Steel
|
0.52 in
13.2 mm
|
||
$4.7561 - $5.0064 | Request the lead time here |
Brass
|
4.724 in
120.0 mm
|
0.63 in
16.0 mm
|
Steel
|
0.772 in
19.6 mm
|
||
$2.0712 - $2.1802 | 25 In stock |
Steel
|
3.15 in
80.0 mm
|
0.512 in
13.0 mm
|
Steel
|
0.61 in
15.5 mm
|
||
$2.9917 - $3.1492 | Request the lead time here |
Steel
|
3.937 in
100.0 mm
|
0.63 in
16.0 mm
|
Steel
|
0.772 in
19.6 mm
|
||
$2.4834 - $4.5747 | Request the lead time here |
Steel
|
1.969 in
50.0 mm
|
0.315 in
8.0 mm
|
Steel
|
0.394 in
10.0 mm
|
||
$1.304 - $1.3727 | Request the lead time here |
Brass
|
1.969 in
50.0 mm
|
0.315 in
8.0 mm
|
Steel
|
0.394 in
10.0 mm
|
||
$1.304 - $1.3727 | Request the lead time here |
Steel
|
2.756 in
70.0 mm
|
0.453 in
11.5 mm
|
Steel
|
0.52 in
13.2 mm
|
||
$1.2273 - $1.2919 | Request the lead time here |
Steel
|
2.362 in
60.0 mm
|
0.394 in
10.0 mm
|
Steel
|
0.469 in
11.9 mm
|
||
$3.452 - $3.6337 | Request the lead time here |
Steel
|
4.724 in
120.0 mm
|
0.63 in
16.0 mm
|
Steel
|
0.772 in
19.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue