Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Material | Overall Length | Overall Diameter | Material | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| $2.9917 - $3.1492 | Request the lead time here |
Steel
|
3.937 in
100.0 mm
|
0.63 in
16.0 mm
|
Steel
|
0.772 in
19.6 mm
|
||
| $14.4985 - $15.2617 | Request the lead time here |
Stainless Steel
|
4.724 in
120.0 mm
|
0.63 in
16.0 mm
|
304 Stainless Steel
|
0.772 in
19.6 mm
|
||
| $10.5095 - $11.0627 | Request the lead time here |
Stainless Steel
|
3.937 in
100.0 mm
|
0.63 in
16.0 mm
|
304 Stainless Steel
|
0.772 in
19.6 mm
|
||
| $43.2849 - $47.9611 | Request the lead time here |
Stainless Steel
|
2.362 in
60.0 mm
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.472 in
12.0 mm
|
||
| $6.1619 - $6.4863 | Request the lead time here |
Stainless Steel
|
|
0.63 in
16.0 mm
|
Aluminium
|
0.772 in
19.6 mm
|
||
| $5.8301 - $6.137 | Request the lead time here |
Stainless Steel
|
3.15 in
80.0 mm
|
0.512 in
13.0 mm
|
304 Stainless Steel
|
0.61 in
15.5 mm
|
||
| $3.6821 - $3.8759 | 38 In stock |
Stainless Steel
|
2.362 in
60.0 mm
|
0.394 in
10.0 mm
|
304 Stainless Steel
|
0.469 in
11.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue