Menu Search

Cable Clamps - Dual Half U, Snap In

In production

A Dual U Clamp, with a plug in design, has a low profile and is ideal for use on densely packed boards or other limited space applications.

The clamp is useful for gathering, securing and routing of two parallel wire bundles. The clamp is secured using a pre-installed snap rivet.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V2 flame rated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
3 results
Product SKUs information
Item Code Price range Availability Base Width Compatible Cable Diameter Base Length Overall Height View
Request the lead time here
Request the lead time here
Request the lead time here
Cable Clamps - Dual Half U, Snap In -

DHURC-4-01


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E70062
  • Colour
    Natural
  • Operating Temperature Range
    -40 - 85 °C
Cable Clamps - Dual Half U, Snap In -

DHURC-2-01


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E70062
  • Colour
    Natural
Cable Clamps - Dual Half U, Snap In -

DHURC-3-01


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E70062
  • Colour
    Natural
  • Operating Temperature Range
    -40 - 85 °C