Menu Search

Cam Locks

In stock

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike, Keyed to Differ, Number Lock, K0400, K0600, K333 and CH751. Two keys are supplied.

  • Materials: Acrylonitrile Butadiene Styrene (ABS), Polyamide (PA), Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Bright Chrome, E-Coat, Powder Coating, Chrome Plating and Stainless Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Item Code Price range Availability Maximum Grip Cam Length Finish Lock Type View
$11.2426 - $20.7101 Request the lead time here
33.0 mm
$6.6638 - $7.3837 Request the lead time here
45.0 mm
$9.8634 - $18.1692 Request the lead time here
45.0 mm
$6.6638 - $7.3837 Request the lead time here
45.0 mm
$16.9774 - $31.2743 Request the lead time here
45.0 mm
$13.0689 - $24.0743 Request the lead time here
45.0 mm
Request the lead time here
11.0 mm
16.0 mm
Chrome Plated
Keyed Alike
Request the lead time here
17.0 mm
30.0 mm
Chrome Plated
Keyed to Differ
$17.0105 - $18.8482 Request the lead time here
25.3 mm
45.0 mm
Cylinder Locking
Request the lead time here
11.0 mm
16.0 mm
Chrome Plated
Keyed to Differ
$9.5873 - $10.623 Request the lead time here
20.0 mm
44.8 mm
Cylinder Locking
$4.7011 - $5.2089 Request the lead time here
20.2 mm
5.2 mm
Bright Chrome Plating
Cylinder Locking
$10.6268 - $11.7748 Request the lead time here
28.0 mm
50.0 mm
$5.4173 - $6.0025 Request the lead time here
20.6 mm
4.2 mm
Bright Chrome Plating
Cylinder Locking
$9.963 - $18.3528 Request the lead time here
45.0 mm
$6.6638 - $7.3837 Request the lead time here
45.0 mm
$3.2902 - $3.6456 Request the lead time here
23.5 mm
Bright Chrome
$2.8683 - $3.1782 Request the lead time here
9.0 mm
13.0 mm
Powder Coating
Keyed to Differ
$13.0689 - $24.0743 Request the lead time here
14.5 mm
45.0 mm
Chrome Plated
Master Key
$7.4791 - $8.2871 Request the lead time here
14.5 mm
45.0 mm
No Finish
Keyed Alike
  • of 5
Key Latch - ; ; ;

250200230E

Price Range
$20.7101 - $11.2426

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Housing Height
    20.0 mm
  • Cam Material
    Steel
Key Latch Euro Key 45.0 mm 14.5 mm Die Cast Zinc Alloy

063200539E

Price Range
$7.3837 - $6.6638

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch Keyed Different 45.0 mm 14.5 mm Die Cast Zinc Alloy

063123239E

Price Range
$18.1692 - $9.8634

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch Euro Key 45.0 mm 24.5 mm Die Cast Zinc Alloy

063200533E

Price Range
$7.3837 - $6.6638

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch Keyed Different 45.0 mm 20.5 mm Die Cast Zinc Alloy

063123230E

Price Range
$31.2743 - $16.9774

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch Master Key 45.0 mm 8.5 mm Die Cast Zinc Alloy

063120461E

Price Range
$24.0743 - $13.0689

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch - Maximum Grip - 11.0 mm | 0.433 in; Key Operated Handle; Keyed Alike SS Shutter; Black

2570327


Stock Levels
Request the lead time here
Attributes
  • Cam Length
    16.0 mm
  • Housing Height
    11.0 mm
  • Lock Type
    Keyed Alike
  • Cam Material
    Steel
  • Colour
    Black
Key Latch - Maximum Grip - 17.0 mm | 0.669 in; Key Operated Handle; Keyed Different SS Shutter; Black

2573229


Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Housing Height
    11.0 mm
  • Lock Type
    Keyed to Differ
  • Cam Material
    Steel
  • Colour
    Black
Quarter Turn Latch - Maximum Grip - 25.3 mm | 0.996 in; Key Operated Handle; Keyed Alike; Natural

20040741

Price Range
$18.8482 - $17.0105

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    17.3 mm
  • Latch Style
    Cam Lock
  • Lock Type
    Cylinder Locking
  • Full Material
    Stainless Steel
Key Latch - Maximum Grip - 11.0 mm | 0.433 in; Key Operated Handle; Keyed Different SS Shutter; Black

2573227


Stock Levels
Request the lead time here
Attributes
  • Cam Length
    16.0 mm
  • Housing Height
    11.0 mm
  • Lock Type
    Keyed to Differ
  • Cam Material
    Steel
  • Colour
    Black
Quarter Turn Latch - Maximum Grip - 20.0 mm | 0.787 in; Key Operated Handle; Keyed Alike; Natural

20040734

Price Range
$10.623 - $9.5873

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    44.8 mm
  • Housing Height
    18.0 mm
  • Latch Style
    Cam Lock
  • Lock Type
    Cylinder Locking
  • Full Material
    Stainless Steel
Quarter Turn Latch - Panel Thickness Range - 1.0 - 8.0 mm | 0.039 - 0.315 in; Die Cast Zinc Alloy; Natural

20030889

Price Range
$5.2089 - $4.7011

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    5.2 mm
  • Grip Length
    20.2 mm
  • Housing Height
    35.4 mm
  • Diameter
    22.0 mm
  • Panel Thickness Range
    1.0 - 8.0 mm
Key Latch - Maximum Grip - 28.0 mm | 1.102 in; Key Operated Handle; Keyed Alike; Natural

20040727

Price Range
$11.7748 - $10.6268

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    50.0 mm
  • Housing Height
    20.5 mm
  • Latch Style
    Cam Lock
  • Full Material
    Stainless Steel
  • Cam Material
    Stainless Steel
Quarter Turn Latch - Panel Thickness Range - 1.0 - 8.0 mm | 0.039 - 0.315 in; Die Cast Zinc Alloy; Natural

20030872

Price Range
$6.0025 - $5.4173

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    4.2 mm
  • Housing Height
    34.3 mm
  • Diameter
    21.5 mm
  • Panel Thickness Range
    1.0 - 8.0 mm
  • Latch Style
    Cam Lock
Key Latch Keyed Different 45.0 mm 14.5 mm Die Cast Zinc Alloy

063113239E

Price Range
$18.3528 - $9.963

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch Euro Key 45.0 mm 20.5 mm Die Cast Zinc Alloy

063200530E

Price Range
$7.3837 - $6.6638

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch - ; Cam Length 23.5 mm | 0.925 in; Natural ; Zinc Alloy

20030360

Price Range
$3.6456 - $3.2902

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    23.5 mm
  • Grip Length
    16.0 mm
  • Housing Height
    24.0 mm
  • Diameter
    22.0 mm
  • Latch Style
    Cam Latch
Key Latch - Keyed to Differ; Cam Length 13.0 mm | 0.512 in; Black ; Zinc Alloy

20030834

Price Range
$3.1782 - $2.8683

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    13.0 mm
  • Grip Length
    9.0 mm
  • Diameter
    15.0 mm
  • Latch Style
    Cam Latch
  • Lock Type
    Keyed to Differ
Key Latch - Maximum Grip - 14.5 mm | 0.571 in; Key Operated Handle; Master Key; Silver

063110439E

Price Range
$24.0743 - $13.0689

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    14.0 mm
  • Housing Height
    20.0 mm
  • Latch Style
    Cam Latch
  • Lock Type
    Master Key
Key Latch - Maximum Grip - 14.5 mm | 0.571 in; Key Operated Handle; Euro Key (5333); Black

063120539E

Price Range
$8.2871 - $7.4791

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    14.0 mm
  • Housing Height
    20.0 mm
  • Latch Style
    Cam Latch
  • Lock Type
    Keyed Alike