An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Wheel Diameter | Caster Type | Load Capacity | View | |
|---|---|---|---|---|---|---|
| $84.7979 - $93.959 | Request the lead time here |
3.937 in
100.0 mm
|
Bolt Hole Castor With Brake
|
80.0 kg
80.0 kg
|
||
| $59.0624 - $108.7992 | Request the lead time here |
2.362 in
60.0 mm
|
Swivel Plate Castor With Brake
|
60.0 kg
60.0 kg
|
||
| $37.392 - $68.8801 | Request the lead time here |
2.362 in
60.0 mm
|
Swivel Plate Castor
|
60.0 kg
60.0 kg
|
||
| $71.8939 - $79.6609 | Request the lead time here |
4.921 in
125.0 mm
|
Swivel Plate Castor
|
80.0 kg
80.0 kg
|
||
| $34.7151 - $38.4654 | Request the lead time here |
3.15 in
80.0 mm
|
Bolt Hole Castor
|
60.0 kg
60.0 kg
|
||
| $93.3728 - $103.4602 | Request the lead time here |
4.921 in
125.0 mm
|
Bolt Hole Castor With Brake
|
80.0 kg
80.0 kg
|
||
| $57.5912 - $63.813 | Request the lead time here |
4.921 in
125.0 mm
|
Bolt Hole Castor
|
80.0 kg
80.0 kg
|
||
| $54.53 - $100.4501 | Request the lead time here |
2.362 in
60.0 mm
|
Bolt Hole Castor With Brake
|
60.0 kg
60.0 kg
|
||
| $50.8616 - $56.3563 | Request the lead time here |
3.937 in
100.0 mm
|
Bolt Hole Castor
|
80.0 kg
80.0 kg
|
||
| $55.7056 - $61.7237 | Request the lead time here |
3.15 in
80.0 mm
|
Bolt Hole Castor With Brake
|
60.0 kg
60.0 kg
|
||
| $33.0013 - $60.7919 | Request the lead time here |
2.362 in
60.0 mm
|
Bolt Hole Castor
|
60.0 kg
60.0 kg
|
||
| $38.9957 - $43.2086 | Request the lead time here |
3.15 in
80.0 mm
|
Swivel Plate Castor
|
60.0 kg
60.0 kg
|
||
| $108.1954 - $119.8841 | Request the lead time here |
4.921 in
125.0 mm
|
Swivel Plate Castor With Brake
|
80.0 kg
80.0 kg
|
||
| $39.4245 - $43.6837 | Request the lead time here |
3.937 in
100.0 mm
|
Fixed Plate Castor
|
150.0 kg
150.0 kg
|
||
| $51.5343 - $57.1019 | Request the lead time here |
4.921 in
125.0 mm
|
Fixed Plate Castor
|
200.0 kg
200.0 kg
|
||
| $37.5777 - $41.6373 | Request the lead time here |
3.15 in
80.0 mm
|
Swivel Plate Castor
|
150.0 kg
150.0 kg
|
||
| $24.1086 - $26.7131 | Request the lead time here |
3.15 in
80.0 mm
|
Fixed Plate Castor
|
60.0 kg
60.0 kg
|
||
| $48.1705 - $53.3746 | Request the lead time here |
3.15 in
80.0 mm
|
Swivel Plate Castor With Brake
|
150.0 kg
150.0 kg
|
||
| $37.6593 - $41.7278 | Request the lead time here |
4.921 in
125.0 mm
|
Fixed Plate Castor
|
80.0 kg
80.0 kg
|
||
| $55.8401 - $61.8727 | Request the lead time here |
3.937 in
100.0 mm
|
Swivel Plate Castor With Brake
|
150.0 kg
150.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue