Menu Search

Catering Castors

In production

An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Item Code Price range Availability Wheel Diameter Caster Type Load Capacity View
$84.7979 - $93.959 Request the lead time here
100.0 mm
Bolt Hole Castor With Brake
80.0 kg
$59.0624 - $108.7992 Request the lead time here
60.0 mm
Swivel Plate Castor With Brake
60.0 kg
$37.392 - $68.8801 Request the lead time here
60.0 mm
Swivel Plate Castor
60.0 kg
$71.8939 - $79.6609 Request the lead time here
125.0 mm
Swivel Plate Castor
80.0 kg
$34.7151 - $38.4654 Request the lead time here
80.0 mm
Bolt Hole Castor
60.0 kg
$93.3728 - $103.4602 Request the lead time here
125.0 mm
Bolt Hole Castor With Brake
80.0 kg
$57.5912 - $63.813 Request the lead time here
125.0 mm
Bolt Hole Castor
80.0 kg
$54.53 - $100.4501 Request the lead time here
60.0 mm
Bolt Hole Castor With Brake
60.0 kg
$50.8616 - $56.3563 Request the lead time here
100.0 mm
Bolt Hole Castor
80.0 kg
$55.7056 - $61.7237 Request the lead time here
80.0 mm
Bolt Hole Castor With Brake
60.0 kg
$33.0013 - $60.7919 Request the lead time here
60.0 mm
Bolt Hole Castor
60.0 kg
$38.9957 - $43.2086 Request the lead time here
80.0 mm
Swivel Plate Castor
60.0 kg
$108.1954 - $119.8841 Request the lead time here
125.0 mm
Swivel Plate Castor With Brake
80.0 kg
$39.4245 - $43.6837 Request the lead time here
100.0 mm
Fixed Plate Castor
150.0 kg
$51.5343 - $57.1019 Request the lead time here
125.0 mm
Fixed Plate Castor
200.0 kg
$37.5777 - $41.6373 Request the lead time here
80.0 mm
Swivel Plate Castor
150.0 kg
$24.1086 - $26.7131 Request the lead time here
80.0 mm
Fixed Plate Castor
60.0 kg
$48.1705 - $53.3746 Request the lead time here
80.0 mm
Swivel Plate Castor With Brake
150.0 kg
$37.6593 - $41.7278 Request the lead time here
125.0 mm
Fixed Plate Castor
80.0 kg
$55.8401 - $61.8727 Request the lead time here
100.0 mm
Swivel Plate Castor With Brake
150.0 kg
  • of 2
Swivel Caster - Load Capacity - 80.0 kg ; Overall Height - 132.0 mm | 5.197 in ; Wheel Width - 27.0 mm | 1.063 in ; Wheel Material - PA

494469

Price Range
$93.959 - $84.7979

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor With Brake
  • Mount Type
    Bolt Hole
Caster Wheel - Wheel Material PA ; Caster Housing Material Stainless Steel ; White ; Load Capacity 60.0 kg ; Wheel Diameter 60.0 mm | 2.362 in ; Wheel Width 22.0 mm | 0.866 in

494477

Price Range
$108.7992 - $59.0624

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
  • Colour
    White
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Caster Wheel - Wheel Material PA ; Caster Housing Material Stainless Steel ; White ; Load Capacity 60.0 kg ; Wheel Diameter 60.0 mm | 2.362 in ; Wheel Width 22.0 mm | 0.866 in

494473

Price Range
$68.8801 - $37.392

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
  • Colour
    White
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Caster Wheel - Wheel Material PA ; Caster Housing Material Stainless Steel ; White ; Load Capacity 80.0 kg ; Wheel Diameter 125.0 mm | 4.921 in ; Wheel Width 27.0 mm | 1.063 in

494476

Price Range
$79.6609 - $71.8939

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
  • Colour
    White
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Swivel Caster - Wheel Material PA ; Caster Housing Material Stainless Steel ; White ; Load Capacity 60.0 kg ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 22.0 mm | 0.866 in

494464

Price Range
$38.4654 - $34.7151

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor
  • Mount Type
    Bolt Hole
Swivel Caster - Load Capacity - 80.0 kg ; Overall Height - 156.0 mm | 6.142 in ; Wheel Width - 27.0 mm | 1.063 in ; Wheel Material - PA

494470

Price Range
$103.4602 - $93.3728

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor With Brake
  • Mount Type
    Bolt Hole
Swivel Caster - Wheel Material PA ; Caster Housing Material Stainless Steel ; White ; Load Capacity 80.0 kg ; Wheel Diameter 125.0 mm | 4.921 in ; Wheel Width 27.0 mm | 1.063 in

494466

Price Range
$63.813 - $57.5912

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor
  • Mount Type
    Bolt Hole
Swivel Caster - Load Capacity - 60.0 kg ; Overall Height - 90.0 mm | 3.543 in ; Wheel Width - 22.0 mm | 0.866 in ; Wheel Material - PA

494467

Price Range
$100.4501 - $54.53

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor With Brake
  • Mount Type
    Bolt Hole
Swivel Caster - Wheel Material PA ; Caster Housing Material Stainless Steel ; White ; Load Capacity 80.0 kg ; Wheel Diameter 100.0 mm | 3.937 in ; Wheel Width 27.0 mm | 1.063 in

494465

Price Range
$56.3563 - $50.8616

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor
  • Mount Type
    Bolt Hole
Swivel Caster - Load Capacity - 60.0 kg ; Overall Height - 109.0 mm | 4.291 in ; Wheel Width - 22.0 mm | 0.866 in ; Wheel Material - PA

494468

Price Range
$61.7237 - $55.7056

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor With Brake
  • Mount Type
    Bolt Hole
Swivel Caster - Wheel Material PA ; Caster Housing Material Stainless Steel ; White ; Load Capacity 60.0 kg ; Wheel Diameter 60.0 mm | 2.362 in ; Wheel Width 22.0 mm | 0.866 in

494463

Price Range
$60.7919 - $33.0013

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor
  • Mount Type
    Bolt Hole
Caster Wheel - Wheel Material PA ; Caster Housing Material Stainless Steel ; White ; Load Capacity 60.0 kg ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 22.0 mm | 0.866 in

494474

Price Range
$43.2086 - $38.9957

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
  • Colour
    White
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Caster Wheel - Wheel Material PA ; Caster Housing Material Stainless Steel ; White ; Load Capacity 80.0 kg ; Wheel Diameter 125.0 mm | 4.921 in ; Wheel Width 27.0 mm | 1.063 in

494480

Price Range
$119.8841 - $108.1954

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
  • Colour
    White
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Caster Wheel - Wheel Material Plastic ; Caster Housing Material Steel ; Blue ; Load Capacity 150.0 kg ; Wheel Diameter 100.0 mm | 3.937 in ; Wheel Width 40.0 mm | 1.575 in

499660

Price Range
$43.6837 - $39.4245

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Plastic
  • Caster Housing Material
    Steel
  • Colour
    Blue
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Caster Wheel - Wheel Material Plastic ; Caster Housing Material Steel ; Blue ; Load Capacity 200.0 kg ; Wheel Diameter 125.0 mm | 4.921 in ; Wheel Width 44.0 mm | 1.732 in

499661

Price Range
$57.1019 - $51.5343

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Plastic
  • Caster Housing Material
    Steel
  • Colour
    Blue
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Swivel Plate Caster - Wheel Material Plastic ; Caster Housing Material Steel ; Blue ; Load Capacity 150.0 kg ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 36.0 mm | 1.417 in

491115

Price Range
$41.6373 - $37.5777

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Plastic
  • Caster Housing Material
    Steel
  • Colour
    Blue
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Swivel Plate Caster - Wheel Material Nylon ; Caster Housing Material Stainless Steel ; White ; Load Capacity 60.0 kg ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 22.0 mm | 0.866 in

494815

Price Range
$26.7131 - $24.1086

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Stainless Steel
  • Colour
    White
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Swivel Plate Caster - Wheel Material Plastic ; Caster Housing Material Steel ; Blue ; Load Capacity 150.0 kg ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 36.0 mm | 1.417 in

491118

Price Range
$53.3746 - $48.1705

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Plastic
  • Caster Housing Material
    Steel
  • Colour
    Blue
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Swivel Plate Caster - Wheel Material Nylon ; Caster Housing Material Stainless Steel ; White ; Load Capacity 80.0 kg ; Wheel Diameter 125.0 mm | 4.921 in ; Wheel Width 27.0 mm | 1.063 in

494817

Price Range
$41.7278 - $37.6593

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Stainless Steel
  • Colour
    White
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Swivel Plate Caster - Wheel Material Plastic ; Caster Housing Material Steel ; Blue ; Load Capacity 150.0 kg ; Wheel Diameter 100.0 mm | 3.937 in ; Wheel Width 36.0 mm | 1.417 in

491119

Price Range
$61.8727 - $55.8401

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Plastic
  • Caster Housing Material
    Steel
  • Colour
    Blue
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount