Menu Search

Centre Pull Plugs

In stock

These Centre Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Minimum Plug Diameter Overall Diameter Colour Full Material Maximum Plug Diameter View
$0.1015 - $0.187 Request the lead time here
15.2 mm
Black
TPE/TPV
15.2 mm
$0.0902 - $0.1662 Request the lead time here
12.8 mm
Black
TPE/TPV
12.8 mm
$0.2364 - $0.4356 Request the lead time here
19.4 mm
Black
Thermoplastic Rubber
19.4 mm
$0.2703 - $0.4979 Request the lead time here
21.4 mm
Black
Thermoplastic Rubber
21.4 mm
$0.1286 - $0.2371 26 In stock
7.5 mm
Black
Thermoplastic Rubber
7.5 mm
$0.2026 - $0.3733 Request the lead time here
17.6 mm
Black
Thermoplastic Rubber
17.6 mm
$0.0866 - $0.1596 20 In stock
9.5 mm
Black
TPE/TPV
9.5 mm
$0.2654 - $0.4889 Request the lead time here
23.5 mm
Black
Thermoplastic Rubber
23.5 mm
$0.0834 - $0.1539 Request the lead time here
11.5 mm
Black
TPE/TPV
11.5 mm
Centre Pull Tab Plug - 15.2 mm | 0.598 in ; 15.2 mm | 0.598 in ; TPR ; Black

110046

Price Range
$0.187 - $0.1015

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Overall Height
    32.0 mm
  • Minimum Plug Diameter
    15.2 mm
  • Maximum Plug Diameter
    15.2 mm
Centre Pull Tab Plug - 12.8 mm | 0.504 in ; 12.8 mm | 0.504 in ; TPR ; Black

110045

Price Range
$0.1662 - $0.0902

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Overall Height
    30.0 mm
  • Minimum Plug Diameter
    12.8 mm
  • Maximum Plug Diameter
    12.8 mm
Centre Pull Tab Plug - 19.4 mm | 0.764 in ; 19.4 mm | 0.764 in ; TPR ; Black

464907

Price Range
$0.4356 - $0.2364

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    26.0 mm
  • Minimum Plug Diameter
    19.4 mm
  • Maximum Plug Diameter
    19.4 mm
Centre Pull Tab Plug - 21.4 mm | 0.843 in ; 21.4 mm | 0.843 in ; TPR ; Black

464908

Price Range
$0.4979 - $0.2703

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    26.0 mm
  • Minimum Plug Diameter
    21.4 mm
  • Maximum Plug Diameter
    21.4 mm
Centre Pull Tab Plug - 7.5 mm | 0.295 in ; 7.5 mm | 0.295 in ; TPR ; Black

464905

Price Range
$0.2371 - $0.1286

Stock Levels
26 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    24.0 mm
  • Minimum Plug Diameter
    7.5 mm
  • Maximum Plug Diameter
    7.5 mm
Centre Pull Tab Plug - 17.6 mm | 0.693 in ; 17.6 mm | 0.693 in ; TPR ; Black

464906

Price Range
$0.3733 - $0.2026

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    26.0 mm
  • Minimum Plug Diameter
    17.6 mm
  • Maximum Plug Diameter
    17.6 mm
Centre Pull Tab Plug - 9.5 mm | 0.374 in ; 9.5 mm | 0.374 in ; TPR ; Black

110043

Price Range
$0.1596 - $0.0866

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Overall Height
    30.0 mm
  • Minimum Plug Diameter
    9.5 mm
  • Maximum Plug Diameter
    9.5 mm
Centre Pull Tab Plug - 23.5 mm | 0.925 in ; 23.5 mm | 0.925 in ; TPR ; Black

464909

Price Range
$0.4889 - $0.2654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    26.0 mm
  • Minimum Plug Diameter
    23.5 mm
  • Maximum Plug Diameter
    23.5 mm
Centre Pull Tab Plug - 11.5 mm | 0.453 in ; 11.5 mm | 0.453 in ; TPR ; Black

110044

Price Range
$0.1539 - $0.0834

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Overall Height
    30.0 mm
  • Minimum Plug Diameter
    11.5 mm
  • Maximum Plug Diameter
    11.5 mm