These Centre Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Plug Diameter | Overall Diameter | Colour | Full Material | Maximum Plug Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1015 - $0.187 | Request the lead time here |
0.598 in
15.2 mm
|
|
Black
|
TPE/TPV
|
0.598 in
15.2 mm
|
||
| $0.0902 - $0.1662 | Request the lead time here |
0.504 in
12.8 mm
|
|
Black
|
TPE/TPV
|
0.504 in
12.8 mm
|
||
| $0.2364 - $0.4356 | Request the lead time here |
0.764 in
19.4 mm
|
|
Black
|
Thermoplastic Rubber
|
0.764 in
19.4 mm
|
||
| $0.2703 - $0.4979 | Request the lead time here |
0.843 in
21.4 mm
|
|
Black
|
Thermoplastic Rubber
|
0.843 in
21.4 mm
|
||
| $0.1286 - $0.2371 | 26 In stock |
0.295 in
7.5 mm
|
|
Black
|
Thermoplastic Rubber
|
0.295 in
7.5 mm
|
||
| $0.2026 - $0.3733 | Request the lead time here |
0.693 in
17.6 mm
|
|
Black
|
Thermoplastic Rubber
|
0.693 in
17.6 mm
|
||
| $0.0866 - $0.1596 | 20 In stock |
0.374 in
9.5 mm
|
|
Black
|
TPE/TPV
|
0.374 in
9.5 mm
|
||
| $0.2654 - $0.4889 | Request the lead time here |
0.925 in
23.5 mm
|
|
Black
|
Thermoplastic Rubber
|
0.925 in
23.5 mm
|
||
| $0.0834 - $0.1539 | Request the lead time here |
0.453 in
11.5 mm
|
|
Black
|
TPE/TPV
|
0.453 in
11.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue