Menu Search

Clamping Levers - Teardrop Handle/Threaded Stud

In stock

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
114 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Button Color Thread Length Handle Style Handle Radius View
$11.0952 - $20.4387 Request the lead time here
M5
Black
GF PA
Grey
10.0 mm
30.0 mm
$10.7556 - $19.813 Request the lead time here
M6
Black
GF PA
Grey
16.0 mm
44.0 mm
$13.3597 - $24.61 Request the lead time here
M8
Black
GF PA
Grey
40.0 mm
63.0 mm
$10.9434 - $11.5195 Request the lead time here
M6
Black
GF PA
Black
65.0 mm
$9.6225 - $17.7257 10 In stock
M6
Black
GF PA
Black
42.0 mm
1219240 $11.0952 - $20.4387 Request the lead time here
M5
Black
GF PA
Red
10.0 mm
30.0 mm
$15.4918 - $28.5374 Request the lead time here
M8
Die Cast Zinc
32.0 mm
65.0 mm
$10.1008 - $18.6067 Request the lead time here
M5
Black
GF PA
20.0 mm
42.0 mm
$15.0149 - $15.8051 7 In stock
M10
Black
GF PA
20.0 mm
84.0 mm
$46.8377 - $86.2799 Request the lead time here
M6
Natural
Stainless Steel
65.0 mm
$129.7889 - $239.0849 Request the lead time here
M16
Natural
Stainless Steel
108.0 mm
$11.3217 - $20.8558 Request the lead time here
M6
Black
GF PA
Red
30.0 mm
44.0 mm
$32.0365 - $33.7226 Request the lead time here
M16
Die Cast Zinc
40.0 mm
108.0 mm
$13.9465 - $25.6908 Request the lead time here
M10
Black
GF PA
Black
84.0 mm
$11.7519 - $21.6484 Request the lead time here
M8
Black
GF PA
16.0 mm
65.0 mm
$64.8655 - $119.4891 Request the lead time here
M10
Natural
Stainless Steel
78.0 mm
$46.1536 - $57.6921 Request the lead time here
M8
Natural
Stainless Steel
Grey
16.0 mm
65.0 mm
$71.6831 - $179.2079 Request the lead time here
M10
Natural
Stainless Steel
Grey
50.0 mm
78.0 mm
$139.5637 - $348.9094 Request the lead time here
M16
Natural
Stainless Steel
Grey
40.0 mm
108.0 mm
$18.2488 - $33.6163 10 In stock
M10
Die Cast Zinc
32.0 mm
78.0 mm
  • of 6
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219239

Price Range
$20.4387 - $11.0952

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219263

Price Range
$19.813 - $10.7556

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219295

Price Range
$24.61 - $13.3597

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Female Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; Handle Radius - 65.0 mm | 2.559 in ; Overall Height - 50.0 mm | 1.969 in ; Base Height - 31.5 mm | 1.24 in

490949

Price Range
$11.5195 - $10.9434

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Threaded Insert
Female Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; Handle Radius - 42.0 mm | 1.654 in ; Overall Height - 37.0 mm | 1.457 in ; Base Height - 25.0 mm | 0.984 in

490948

Price Range
$17.7257 - $9.6225

Stock Levels
10 In stock
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Threaded Insert
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219240

Price Range
$20.4387 - $11.0952

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; Handle Radius - 65.0 mm | 2.559 in ; Overall Height - 50.0 mm | 1.969 in ; Base Height - 31.5 mm | 1.24 in

490934

Price Range
$28.5374 - $15.4918

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Die Cast Zinc
  • Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Base Diameter
    13.5 mm
Male Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; Handle Radius - 42.0 mm | 1.654 in ; Overall Height - 37.0 mm | 1.457 in ; Base Height - 25.0 mm | 0.984 in

490955

Price Range
$18.6067 - $10.1008

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 84.0 mm | 3.307 in ; Handle Radius - 84.0 mm | 3.307 in ; Overall Height - 61.0 mm | 2.402 in ; Base Height - 36.0 mm | 1.417 in

490964

Price Range
$15.8051 - $15.0149

Stock Levels
7 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Stud
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; Handle Radius - 65.0 mm | 2.559 in ; Overall Height - 50.0 mm | 1.969 in ; Base Height - 31.5 mm | 1.24 in

498491

Price Range
$86.2799 - $46.8377

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Thread Material
    Stainless Steel
Male Clamping Handle - Handle Length - 108.0 mm | 4.252 in ; Handle Radius - 108.0 mm | 4.252 in ; Overall Height - 79.0 mm | 3.11 in ; Base Height - 51.0 mm | 2.008 in

498498

Price Range
$239.0849 - $129.7889

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Thread Material
    Stainless Steel
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219272

Price Range
$20.8558 - $11.3217

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 108.0 mm | 4.252 in ; Handle Radius - 108.0 mm | 4.252 in ; Overall Height - 79.0 mm | 3.11 in ; Base Height - 51.0 mm | 2.008 in

490946

Price Range
$33.7226 - $32.0365

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Die Cast Zinc
  • Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Base Diameter
    22.7 mm
Female Clamping Handle - Handle Length - 84.0 mm | 3.307 in ; Handle Radius - 84.0 mm | 3.307 in ; Overall Height - 61.0 mm | 2.402 in ; Base Height - 36.0 mm | 1.417 in

490952

Price Range
$25.6908 - $13.9465

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Threaded Insert
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; Handle Radius - 65.0 mm | 2.559 in ; Overall Height - 50.0 mm | 1.969 in ; Base Height - 31.5 mm | 1.24 in

490959

Price Range
$21.6484 - $11.7519

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 78.0 mm | 3.071 in ; Handle Radius - 78.0 mm | 3.071 in ; Overall Height - 58.0 mm | 2.283 in ; Base Height - 36.0 mm | 1.417 in

498494

Price Range
$119.4891 - $64.8655

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Stud
  • Thread Material
    Stainless Steel
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; Handle Radius - 65.0 mm | 2.559 in ; Overall Height - 50.0 mm | 1.969 in ; Base Height - 13.5 mm | 0.531 in

498502

Price Range
$57.6921 - $46.1536

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Stud
Male Clamping Handle - Handle Length - 78.0 mm | 3.071 in ; Handle Radius - 78.0 mm | 3.071 in ; Overall Height - 58.0 mm | 2.283 in ; Base Height - 15.7 mm | 0.618 in

498511

Price Range
$179.2079 - $71.6831

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Stud
Male Clamping Handle - Handle Length - 108.0 mm | 4.252 in ; Handle Radius - 108.0 mm | 4.252 in ; Overall Height - 79.0 mm | 3.11 in ; Base Height - 22.7 mm | 0.894 in

498519

Price Range
$348.9094 - $139.5637

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Stud
Male Clamping Handle - Handle Length - 78.0 mm | 3.071 in ; Handle Radius - 78.0 mm | 3.071 in ; Overall Height - 58.0 mm | 2.283 in ; Base Height - 36.0 mm | 1.417 in

490938

Price Range
$33.6163 - $18.2488

Stock Levels
10 In stock
Attributes
  • Full Material
    Die Cast Zinc
  • Material
    Die Cast Zinc
  • Mount Type
    Stud
  • Thread Material
    Steel
  • Base Diameter
    15.7 mm