Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Concealed Hinges for which left-hand and right-hand application is possible. Ideal for metal enclosures and machinery covers. Multiple types available in either Zinc Plated Steel or Stainless Steel AISI 304.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Overall Length | Colour | Finish | Pin Length | Body Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.5141 - $0.5696 | 982 In stock |
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
Black
|
No Finish
|
0.709 in
18.0 mm
|
Steel
|
||
| $3.0586 - $3.389 | Request the lead time here |
0.197 in
5.0 mm
|
|
|
|
|
|
||
| $2.5709 - $2.8486 | 5 In stock |
0.157 in
4.0 mm
|
|
|
|
|
|
||
| $3.7396 - $4.1436 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
|
|
|
||
| $3.0383 - $3.3666 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
|
|
|
||
| $3.0586 - $3.389 | Request the lead time here |
0.197 in
5.0 mm
|
|
|
|
|
|
||
| $14.272 - $26.2907 | 50 In stock |
0.197 in
5.0 mm
|
|
|
|
|
|
||
| $1.43 - $1.5845 | Request the lead time here |
0.138 in
3.5 mm
|
1.26 in
32.0 mm
|
Black
|
No Finish
|
0.217 in
5.5 mm
|
Nylon