Menu Search

Concealed Hinges - Screw-on

In stock

Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.

These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.

The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.

  • Materials: ABS, Aluminium, Die Cast Zinc Alloy, Steel and Stainless Steel
  • Pin Materials: Steel and Stainless Steel
  • Finish Options: Matt, Zinc Plated, Stainless Steel and No Finish
  • Colour Options: Black, Grey, Natural, Silver and White
  • Maximum Hinge Rotations: 90, 93, 100, 110, 120, 125, 135, 180 and 360 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
70 results
Product SKUs information
Item Code Price range Availability Mounting Orientation Latch Material Overall Leaf Length Overall Width View
$8.7797 - $9.7282 1 In stock
Universal
ABS
118.9 mm
35.6 mm
$37.3987 - $41.439 Request the lead time here
Right & Left handed
Stainless Steel
104.5 mm
44.0 mm
$12.5935 - $13.954 Request the lead time here
Right & Left handed
Steel
40.0 mm
15.0 mm
$17.7219 - $19.6365 Request the lead time here
Right & Left handed
Stainless Steel
45.0 mm
28.0 mm
$17.7219 - $19.6365 Request the lead time here
Right & Left handed
Stainless Steel
45.0 mm
28.0 mm
$6.4575 - $7.1552 Request the lead time here
Universal
Steel
107.0 mm
28.0 mm
$5.6095 - $6.2156 Request the lead time here
Universal
Steel
107.0 mm
28.5 mm
$122.4804 - $225.6218 Request the lead time here
Right & Left handed
Steel
55.0 mm
80.5 mm
$12.3706 - $13.707 Request the lead time here
Right & Left handed
Steel
100.0 mm
50.5 mm
$105.8618 - $117.2984 Request the lead time here
Right & Left handed
Steel
47.5 mm
58.6 mm
$74.5607 - $82.6157 47 In stock
Opposite Hand
Steel
47.5 mm
30.2 mm
$74.5607 - $82.6157 Request the lead time here
Left Handed
Steel
47.5 mm
30.3 mm
$67.6994 - $75.0131 Request the lead time here
Right & Left handed
Steel
44.0 mm
29.0 mm
$73.8957 - $81.8789 Request the lead time here
Right & Left handed
Stainless Steel
40.0 mm
$15.2873 - $16.9388 Request the lead time here
Steel
52.0 mm
$4.2434 - $4.7019 Request the lead time here
Universal
80.0 mm
34.0 mm
$8.5198 - $15.6947 40 In stock
Universal
80.0 mm
34.0 mm
$9.2789 - $10.2813 Request the lead time here
Universal
Steel
34.0 mm
32.5 mm
$8.7365 - $9.6803 Request the lead time here
Right & Left handed
Stainless Steel
65.0 mm
39.0 mm
$5.3787 - $5.9598 Request the lead time here
Right & Left handed
Steel
60.0 mm
32.5 mm
  • of 4
Concealed Hinge - Overall Leaf Length - 118.9 mm | 4.681 in; Overall Width - 35.6 mm | 1.402 in; Black

394E

Price Range
$9.7282 - $8.7797

Stock Levels
1 In stock
Attributes
  • Leaf Thickness
    20.2 mm
  • Offset Distance
    83.2 mm
  • Overall Leaf Length
    118.9 mm
  • Overall Length
    118.9 mm
  • Overall Width
    35.6 mm
Concealed Hinge - Latch Material: Stainless Steel ; Mounting Orientation: Right & Left handed ; Colour - Natural

550065

Price Range
$41.439 - $37.3987

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    6.0 mm
  • Overall Leaf Length
    104.5 mm
  • Overall Length
    106.0 mm
  • Overall Width
    44.0 mm
  • Colour
    Natural
Concealed Hinge - Overall Leaf Length - 40.0 mm | 1.575 in; Overall Width - 15.0 mm | 0.591 in; Silver

1501184

Price Range
$13.954 - $12.5935

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    16.0 mm
  • Overall Leaf Length
    40.0 mm
  • Overall Length
    80 mm
  • Overall Width
    15.0 mm
  • Colour
    Silver
Concealed Hinge - Overall Leaf Length - 45.0 mm | 1.772 in; Overall Width - 28.0 mm | 1.102 in; Grey

99540420E

Price Range
$19.6365 - $17.7219

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    45.0 mm
  • Overall Length
    107.0 mm
  • Overall Width
    28.0 mm
  • Colour
    Grey
  • Mounting Method
    Screw
Concealed Hinge - Overall Leaf Length - 45.0 mm | 1.772 in; Overall Width - 28.0 mm | 1.102 in; Grey

99540410E

Price Range
$19.6365 - $17.7219

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    45.0 mm
  • Overall Length
    107.0 mm
  • Overall Width
    28.0 mm
  • Colour
    Grey
  • Mounting Method
    Screw
Concealed Hinge - Overall Leaf Length - 107.0 mm | 4.213 in; Overall Width - 28.0 mm | 1.102 in; Natural

9956320

Price Range
$7.1552 - $6.4575

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Offset Distance
    24.5 mm
  • Overall Leaf Length
    107.0 mm
  • Overall Length
    107.0 mm
  • Overall Width
    28.0 mm
Concealed Hinge - Overall Leaf Length - 107.0 mm | 4.213 in; Overall Width - 28.5 mm | 1.122 in; Natural

9956321

Price Range
$6.2156 - $5.6095

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Offset Distance
    24.5 mm
  • Overall Leaf Length
    107.0 mm
  • Overall Length
    107.0 mm
  • Overall Width
    28.5 mm
Concealed Hinge - Latch Material: Steel ; Mounting Orientation: Right & Left handed ; Colour - Natural

497571

Price Range
$225.6218 - $122.4804

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Leaf Length
    55.0 mm
  • Overall Length
    102.0 mm
  • Overall Width
    80.5 mm
  • Colour
    Natural
Concealed Hinge - Latch Material: Steel ; Mounting Orientation: Right & Left handed ; Colour - Natural

497572

Price Range
$13.707 - $12.3706

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    14.0 mm
  • Overall Leaf Length
    100.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    50.5 mm
Concealed Hinge - Overall Leaf Length - 47.5 mm | 1.87 in; Overall Width - 58.6 mm | 2.307 in; Natural

497570

Price Range
$117.2984 - $105.8618

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    6.0 mm
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    126.5 mm
  • Overall Width
    58.6 mm
Concealed Hinge - Overall Leaf Length - 47.5 mm | 1.87 in; Overall Width - 30.2 mm | 1.189 in; Natural

497569

Price Range
$82.6157 - $74.5607

Stock Levels
47 In stock
Attributes
  • Leaf Thickness
    1.8 mm
  • Offset Distance
    6.0 mm
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    126.5 mm
  • Overall Width
    30.2 mm
Concealed Hinge - Overall Leaf Length - 47.5 mm | 1.87 in; Overall Width - 30.3 mm | 1.193 in; Natural

497568

Price Range
$82.6157 - $74.5607

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    126.5 mm
  • Overall Width
    30.3 mm
  • Colour
    Natural
Concealed Hinge - Overall Leaf Length - 44.0 mm | 1.732 in; Overall Width - 29.0 mm | 1.142 in; Silver

1501220

Price Range
$75.0131 - $67.6994

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    18.0 mm
  • Overall Leaf Length
    44.0 mm
  • Overall Length
    44 mm
  • Overall Width
    29.0 mm
  • Colour
    Silver
Concealed Hinge - Leaf Thickness - 1.5 mm | 0.059 in; Overall Length - 240.0 mm | 9.449 in; Number of Holes - 0

550053

Price Range
$81.8789 - $73.8957

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    240.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
  • Mounting Method
    Weld
Concealed Hinge - Maximum Rotation - 150 °; Overall Length - 112.0 mm | 4.409 in; Overall Thickness - 73.5 mm | 2.894 in

550066

Price Range
$16.9388 - $15.2873

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    112.0 mm
  • Overall Width
    52.0 mm
  • Finish
    Nickel Plated
  • Commodity Code
    7326909890
Concealed Hinge - Overall Length - 126.0 mm | 4.961 in ; Maximum Rotation - 118 ° ; Pin Length - 100.5 mm | 3.957 in ; Pin Diameter - 6.5 mm | 0.256 in

060124234E

Price Range
$4.7019 - $4.2434

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Leaf Length
    80.0 mm
  • Overall Length
    126.0 mm
  • Overall Width
    34.0 mm
  • Colour
    Natural
Concealed Hinge - Overall Length - 126.0 mm | 4.961 in ; Maximum Rotation - 118 ° ; Pin Length - 100.5 mm | 3.957 in ; Pin Diameter - 6.5 mm | 0.256 in

060114234E

Price Range
$15.6947 - $8.5198

Stock Levels
40 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Leaf Length
    80.0 mm
  • Overall Length
    126.0 mm
  • Overall Width
    34.0 mm
  • Colour
    Natural
N/A - Overall Leaf Length - 34.0 mm | 1.339 in ; Maximum Rotation - 120 ° ; Overall Width - 32.5 mm | 1.28 in ;

496687

Price Range
$10.2813 - $9.2789

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    21.0 mm
  • Overall Leaf Length
    34.0 mm
  • Overall Length
    65.0 mm
  • Overall Width
    32.5 mm
  • Colour
    Grey
Concealed Hinge - Spring Loaded; Overall Leaf Length - 65.0 mm | 2.559 in; Screw On; Stainless Steel; Natural

395403E

Price Range
$9.6803 - $8.7365

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    20.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    39.0 mm
  • Colour
    Natural
Concealed Hinge - Overall Leaf Length - 60.0 mm | 2.362 in; Overall Width - 32.5 mm | 1.28 in; Natural

395631E

Price Range
$5.9598 - $5.3787

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    20.0 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    32.5 mm
  • Colour
    Natural