Menu Search

Concealed Hinges - Screw-on

In stock

Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.

These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.

The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.

  • Materials: ABS, Aluminium, Die Cast Zinc Alloy, Steel and Stainless Steel
  • Pin Materials: Steel and Stainless Steel
  • Finish Options: Matt, Zinc Plated, Stainless Steel and No Finish
  • Colour Options: Black, Grey, Natural, Silver and White
  • Maximum Hinge Rotations: 90, 93, 100, 110, 120, 125, 135, 180 and 360 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
70 results
Product SKUs information
Item Code Price range Availability Mounting Orientation Latch Material Overall Leaf Length Overall Width View
$5.2106 - $5.7735 101 In stock
Right & Left handed
Steel
65.0 mm
23.5 mm
$5.3787 - $5.9598 Request the lead time here
Right & Left handed
Steel
60.0 mm
32.5 mm
$6.5633 - $7.2724 Request the lead time here
Right & Left handed
Stainless Steel
65.0 mm
32.5 mm
$10.6789 - $11.8325 Request the lead time here
Stainless Steel
75.0 mm
23.7 mm
$1.9615 - $2.1735 Request the lead time here
Steel
40.0 mm
42.0 mm
$1.9715 - $2.1845 Request the lead time here
Steel
60.0 mm
14.5 mm
$1.5509 - $1.7185 Request the lead time here
Steel
40.0 mm
37.0 mm
$0.7676 - $0.8505 Request the lead time here
Right Handed
Steel
94.0 mm
20.0 mm
$0.8763 - $0.971 Request the lead time here
Left Handed
Steel
94.0 mm
12.7 mm
$5.5468 - $6.146 Request the lead time here
Right & Left handed
Steel
65.0 mm
39.0 mm
$5.3874 - $5.9694 Request the lead time here
Stainless Steel
88.0 mm
24.0 mm
$2.6158 - $2.8984 Request the lead time here
Steel
47.5 mm
32.2 mm
$3.0878 - $3.4214 Request the lead time here
Zinc Alloy
72.5 mm
29.5 mm
$2.6731 - $2.9619 Request the lead time here
Steel
98.5 mm
30.0 mm
$3.234 - $3.5834 Request the lead time here
Steel
76.0 mm
31.0 mm
$2.0354 - $2.2553 Request the lead time here
Steel
92.7 mm
22.8 mm
$3.5835 - $3.9707 Request the lead time here
Steel
90.0 mm
23.5 mm
$4.3179 - $4.7844 Request the lead time here
Steel
60.0 mm
36.5 mm
$8.7365 - $9.6803 Request the lead time here
Right & Left handed
Stainless Steel
65.0 mm
39.0 mm
$0.7796 - $0.8638 Request the lead time here
Left Handed
Steel
90.0 mm
22.5 mm
  • of 4
Concealed Hinge - Spring Loaded; Overall Leaf Length - 65.0 mm | 2.559 in; Screw;Weld; Steel; Natural

695632E

Price Range
$5.7735 - $5.2106

Stock Levels
101 In stock
Attributes
  • Offset Distance
    18.5 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    23.5 mm
  • Colour
    Natural
  • Finish
    No Finish
Concealed Hinge - Overall Leaf Length - 60.0 mm | 2.362 in; Overall Width - 32.5 mm | 1.28 in; Natural

395631E

Price Range
$5.9598 - $5.3787

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    20.0 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    32.5 mm
  • Colour
    Natural
Concealed Hinge - Overall Leaf Length - 65.0 mm | 2.559 in; Overall Width - 32.5 mm | 1.28 in; Natural

395402E

Price Range
$7.2724 - $6.5633

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    24.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    32.5 mm
  • Colour
    Natural
Corner Hinge - Concealed; Overall Leaf Length - 75.0 mm | 2.953 in; Screw On; Stainless Steel; Natural

20043353

Price Range
$11.8325 - $10.6789

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.8 mm
  • Overall Leaf Length
    75.0 mm
  • Overall Length
    75.0 mm
  • Overall Width
    23.7 mm
  • Colour
    Natural
Corner Hinge - Concealed; Overall Leaf Length - 40.0 mm | 1.575 in; Screw On; Steel; Silver

20035990

Price Range
$2.1735 - $1.9615

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    40.0 mm
  • Overall Length
    48.0 mm
  • Overall Width
    42.0 mm
  • Colour
    Silver
Corner Hinge - Concealed; Overall Leaf Length - 60.0 mm | 2.362 in; Screw On; Steel; Silver

20036058

Price Range
$2.1845 - $1.9715

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    14.5 mm
  • Colour
    Silver
Corner Hinge - Concealed; Overall Leaf Length - 40.0 mm | 1.575 in; Screw On; Steel; Silver

20036010

Price Range
$1.7185 - $1.5509

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    40.0 mm
  • Overall Length
    40.0 mm
  • Overall Width
    37.0 mm
  • Colour
    Silver
Corner Hinge - Hidden Pin; Overall Leaf Length - 94.0 mm | 3.701 in; Screw/Weld; Steel; White

20036201

Price Range
$0.8505 - $0.7676

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    94.0 mm
  • Overall Length
    94.0 mm
  • Overall Width
    20.0 mm
  • Colour
    White
Corner Hinge - Hidden Pin; Overall Leaf Length - 94.0 mm | 3.701 in; Screw/Weld; Steel; White

20036263

Price Range
$0.971 - $0.8763

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    94.0 mm
  • Overall Length
    94.0 mm
  • Overall Width
    12.7 mm
  • Colour
    White
Concealed Hinge - Overall Leaf Length - 65.0 mm | 2.559 in; Overall Width - 39.0 mm | 1.535 in; Natural

395634E

Price Range
$6.146 - $5.5468

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    24.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    39.0 mm
  • Colour
    Natural
Corner Hinge - Concealed; Overall Leaf Length - 88.0 mm | 3.465 in; Screw On; Stainless Steel; Natural

20043384

Price Range
$5.9694 - $5.3874

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Leaf Length
    88.0 mm
  • Overall Length
    92.0 mm
  • Overall Width
    24.0 mm
  • Colour
    Natural
Corner Hinge - Concealed; Overall Leaf Length - 47.5 mm | 1.87 in; Screw/Weld; Steel; White

20036003

Price Range
$2.8984 - $2.6158

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    47.5 mm
  • Overall Width
    32.2 mm
  • Colour
    White
Corner Hinge - Concealed; Overall Leaf Length - 72.5 mm | 2.854 in; Screw/Weld; Zinc Alloy; Black

20035976

Price Range
$3.4214 - $3.0878

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    72.5 mm
  • Overall Length
    72.5 mm
  • Overall Width
    29.5 mm
  • Colour
    Black
Corner Hinge - Concealed; Overall Leaf Length - 98.5 mm | 3.878 in; Screw/Weld; Steel; White

20036157

Price Range
$2.9619 - $2.6731

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    98.5 mm
  • Overall Length
    98.5 mm
  • Overall Width
    30.0 mm
  • Colour
    White
Corner Hinge - Concealed; Overall Leaf Length - 76.0 mm | 2.992 in; Screw On; Steel; Natural

20036171

Price Range
$3.5834 - $3.234

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    21.0 mm
  • Overall Leaf Length
    76.0 mm
  • Overall Length
    76.0 mm
  • Overall Width
    31.0 mm
  • Colour
    Natural
Corner Hinge - Concealed; Overall Leaf Length - 92.7 mm | 3.65 in; Screw/Weld; Steel; White

20036041

Price Range
$2.2553 - $2.0354

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    92.7 mm
  • Overall Length
    92.7 mm
  • Overall Width
    22.8 mm
  • Colour
    White
Corner Hinge - Concealed; Overall Leaf Length - 90.0 mm | 3.543 in; Screw On; Steel; Silver

20036034

Price Range
$3.9707 - $3.5835

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Leaf Length
    90.0 mm
  • Overall Length
    90.0 mm
  • Overall Width
    23.5 mm
  • Colour
    Silver
Corner Hinge - Hidden Pin; Overall Leaf Length - 60.0 mm | 2.362 in; Screw On; Steel; White

20036300

Price Range
$4.7844 - $4.3179

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Length
    132.0 mm
  • Overall Width
    36.5 mm
  • Colour
    White
Concealed Hinge - Overall Leaf Length - 65.0 mm | 2.559 in; Overall Width - 39.0 mm | 1.535 in; Natural

395404E

Price Range
$9.6803 - $8.7365

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    24.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    39.0 mm
  • Colour
    Natural
Corner Hinge - Hidden Pin; Overall Leaf Length - 90.0 mm | 3.543 in; Screw/Weld; Steel; White

20036218

Price Range
$0.8638 - $0.7796

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    90.0 mm
  • Overall Length
    90.0 mm
  • Overall Width
    22.5 mm
  • Colour
    White