Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.
These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.
The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Orientation | Latch Material | Overall Leaf Length | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $3.5835 - $3.9707 | Request the lead time here |
|
Steel
|
3.543 in
90.0 mm
|
0.925 in
23.5 mm
|
||
| $3.1015 - $3.4366 | Request the lead time here |
|
Zinc Alloy
|
1.969 in
50.0 mm
|
0.677 in
17.2 mm
|
||
| $4.3179 - $4.7844 | Request the lead time here |
|
Steel
|
2.362 in
60.0 mm
|
1.437 in
36.5 mm
|
||
| $5.2526 - $5.8201 | Request the lead time here |
Right & Left handed
|
Steel
|
2.559 in
65.0 mm
|
1.535 in
39.0 mm
|
||
| $5.1009 - $5.652 | Request the lead time here |
|
Stainless Steel
|
3.543 in
90.0 mm
|
0.925 in
23.5 mm
|
||
| $2.955 - $3.2742 | Request the lead time here |
|
Zinc Alloy
|
2.953 in
75.0 mm
|
1.102 in
28.0 mm
|
||
| $1.2305 - $1.3634 | Request the lead time here |
|
Steel
|
2.362 in
60.0 mm
|
0.886 in
22.5 mm
|
||
| $1.6498 - $1.828 | Request the lead time here |
|
Steel
|
2.185 in
55.5 mm
|
1.969 in
50.0 mm
|
||
| $2.1181 - $2.1181 | Request the lead time here |
|
Aluminium
|
2.717 in
69.0 mm
|
1.291 in
32.8 mm
|
||
| $2.4448 - $2.7089 | Request the lead time here |
|
Zinc Alloy
|
1.949 in
49.5 mm
|
1.693 in
43.0 mm
|
||
| $9.682 - $10.7279 | Request the lead time here |
Right & Left handed
|
Stainless Steel
|
2.559 in
65.0 mm
|
1.28 in
32.5 mm
|
||
| $2.5091 - $2.7802 | Request the lead time here |
|
Zinc Alloy
|
2.953 in
75.0 mm
|
0.807 in
20.5 mm
|
||
| $5.1026 - $5.6538 | Request the lead time here |
|
Zinc Alloy
|
2.362 in
60.0 mm
|
0.886 in
22.5 mm
|
||
| $1.6763 - $1.8574 | Request the lead time here |
|
Steel
|
2.362 in
60.0 mm
|
0.571 in
14.5 mm
|
||
| $0.7896 - $0.8749 | Request the lead time here |
|
Steel
|
1.89 in
48.0 mm
|
0.728 in
18.5 mm
|
||
| $8.7365 - $9.6803 | Request the lead time here |
Right & Left handed
|
Stainless Steel
|
2.559 in
65.0 mm
|
1.535 in
39.0 mm
|
||
| $5.5468 - $6.146 | Request the lead time here |
Right & Left handed
|
Steel
|
2.559 in
65.0 mm
|
1.28 in
32.5 mm
|
||
| $5.8507 - $6.4827 | Request the lead time here |
|
Zinc Alloy
|
3.307 in
84.0 mm
|
1.142 in
29.0 mm
|
||
| $5.2106 - $5.7735 | 101 In stock |
Right & Left handed
|
Steel
|
2.559 in
65.0 mm
|
0.925 in
23.5 mm
|
||
| $2.3532 - $2.6074 | Request the lead time here |
Right Handed
|
Steel
|
1.26 in
32.0 mm
|
0.591 in
15.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue