Menu Search

Concealed Hinges -Weld-on

In stock

The range of Weld on Concealed Hinges are suitable for heavy duty applications and offer a two part mounting solution with the frame part screwed on and the door part mounted by nut to welded stud on door. The use of a pin enables the removal of the door for easy access.They are suitable for left and right hand.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Offset Distance Overall Leaf Length Body Material Overall Width View
$13.5326 - $24.9286 Request the lead time here
18.0 mm
60.0 mm
Stainless Steel
22.5 mm
$3.6128 - $4.0031 Request the lead time here
20.0 mm
60.0 mm
Steel
38.0 mm
$7.1907 - $7.9675 Request the lead time here
20.0 mm
60.0 mm
Stainless Steel
32.5 mm
$6.3225 - $7.0055 Request the lead time here
20.0 mm
60.0 mm
Stainless Steel
38.0 mm
$5.3787 - $5.9598 Request the lead time here
24.0 mm
60.0 mm
Steel
38.0 mm
295632E $11.5478 - $21.2722 9 In stock
24.0 mm
60.0 mm
Steel
32.5 mm
$8.3865 - $9.2925 Request the lead time here
24.0 mm
60.0 mm
Stainless Steel
38.5 mm
$16.84 - $31.0213 Request the lead time here
24.0 mm
60.0 mm
Stainless Steel
32.5 mm
$4.6963 - $5.2037 Request the lead time here
20.0 mm
60.0 mm
Steel
32.5 mm
$4.4543 - $4.9355 Request the lead time here
18.0 mm
36.0 mm
Steel
22.5 mm
Concealed Hinge - Spring Loaded; Overall Leaf Length - 60.0 mm | 2.362 in; Weld; Stainless Steel; Natural

695401E

Price Range
$24.9286 - $13.5326

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    18.0 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    22.5 mm
  • Pin Diameter
    5.0 mm
  • Body Material
    Stainless Steel
Concealed Hinge - Spring Loaded; Overall Leaf Length - 60.0 mm | 2.362 in; Weld; Steel; Natural

295633E

Price Range
$4.0031 - $3.6128

Stock Levels
Request the lead time here
Attributes
  • Door Leaf Width
    38.0 mm
  • Leaf Thickness
    2.5 mm
  • Offset Distance
    20.0 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    38.0 mm
Concealed Hinge - Spring Loaded; Overall Leaf Length - 60.0 mm | 2.362 in; Weld; Stainless Steel; Natural

295401E

Price Range
$7.9675 - $7.1907

Stock Levels
Request the lead time here
Attributes
  • Door Leaf Width
    32.5 mm
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    20.0 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    32.5 mm
Concealed Hinge - Overall Leaf Length - 60.0 mm | 2.362 in; Overall Width - 38.0 mm | 1.496 in; Natural

295403E

Price Range
$7.0055 - $6.3225

Stock Levels
Request the lead time here
Attributes
  • Door Leaf Width
    14.5 mm
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    20.0 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    38.0 mm
Concealed Hinge - Overall Leaf Length - 60.0 mm | 2.362 in; Overall Width - 38.0 mm | 1.496 in; Natural

295634E

Price Range
$5.9598 - $5.3787

Stock Levels
Request the lead time here
Attributes
  • Door Leaf Width
    14.5 mm
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    24.0 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    38.0 mm
Concealed Hinge - Overall Leaf Length - 60.0 mm | 2.362 in; Overall Width - 32.5 mm | 1.28 in; Natural

295632E

Price Range
$21.2722 - $11.5478

Stock Levels
9 In stock
Attributes
  • Door Leaf Width
    14.5 mm
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    24.0 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    32.5 mm
Concealed Hinge - Overall Leaf Length - 60.0 mm | 2.362 in; Overall Width - 38.5 mm | 1.516 in; Natural

295404E

Price Range
$9.2925 - $8.3865

Stock Levels
Request the lead time here
Attributes
  • Door Leaf Width
    14.5 mm
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    24.0 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    38.5 mm
Concealed Hinge - Overall Leaf Length - 60.0 mm | 2.362 in; Overall Width - 32.5 mm | 1.28 in; Natural

295402E

Price Range
$31.0213 - $16.84

Stock Levels
Request the lead time here
Attributes
  • Door Leaf Width
    14.5 mm
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    24.0 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    32.5 mm
Concealed Hinge - Spring Loaded; Overall Leaf Length - 60.0 mm | 2.362 in; Weld; Steel; Natural

295631E

Price Range
$5.2037 - $4.6963

Stock Levels
Request the lead time here
Attributes
  • Door Leaf Width
    32.5 mm
  • Leaf Thickness
    2.5 mm
  • Offset Distance
    20.0 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    32.5 mm
Concealed Hinge - Spring Loaded; Overall Leaf Length - 36.0 mm | 1.417 in; Weld; Steel; Natural

695631E

Price Range
$4.9355 - $4.4543

Stock Levels
Request the lead time here
Attributes
  • Door Leaf Width
    22.5 mm
  • Offset Distance
    18.0 mm
  • Overall Leaf Length
    36.0 mm
  • Overall Width
    22.5 mm
  • Pin Diameter
    5.0 mm