Menu Search

Continuous Hinges - Metal

In stock

Continuous hinges are available in a range of sizes to suit your application needs. Starting with 0.9mm and 1.2mm thick hinges which offer a lighter duty continuous hinge. They are sold in backs of 2 x 1020mm lengths and are available both drilled and undrilled. They can be riveted, screwed or welded into position and are ideal for lightweight furniture, cabinet/enclosures, and sheet metal fabrication. The drilled type has holes to suit countersunk No.4 screws for the 0.9mm version and No.6 for the 1.2mm version. 1.6mm and 2mm hinges offer a more medium duty continuous hinge. They are sold in packs of 2 x 1016mm lengths and suit a wide range of commercial and engineering applications. The drilled type has holes to suit countersunk no.8 screws; this applies to both 1.6 and 2mm types

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Material Hinge Type Overall Width View
$26.2554 - $29.0919 Request the lead time here
0.8 mm
1020.0 mm
Stainless Steel
Drilled Hinge
30.0 mm
$50.3739 - $55.8159 Request the lead time here
1.2 mm
1020.0 mm
Stainless Steel
Drilled Hinge
50.0 mm
$264.6632 - $293.2556 Request the lead time here
1.3 mm
915.0 mm
Aluminium
Undrilled Hinge
31.8 mm
$14.1035 - $15.6272 Request the lead time here
0.9 mm
1020.0 mm
Steel
Undrilled Hinge
32.0 mm
$36.2296 - $40.1436 Request the lead time here
0.9 mm
1020.0 mm
Stainless Steel
Undrilled Hinge
38.0 mm
$347.192 - $384.7003 Request the lead time here
1.3 mm
1830.0 mm
Aluminium
Undrilled Hinge
31.8 mm
$24.1315 - $26.7385 Request the lead time here
0.9 mm
1020.0 mm
Stainless Steel
Undrilled Hinge
25.0 mm
$25.2395 - $27.9662 Request the lead time here
1.2 mm
1020.0 mm
Steel
Undrilled Hinge
40.0 mm
$36.0331 - $39.9258 Request the lead time here
2.0 mm
1020.0 mm
Steel
Undrilled Hinge
60.0 mm
$40.5841 - $44.9685 Request the lead time here
1.2 mm
1020.0 mm
Stainless Steel
Undrilled Hinge
40.0 mm
$34.0299 - $37.7063 Request the lead time here
0.9 mm
1020.0 mm
Stainless Steel
Drilled Hinge
32.0 mm
$27.1721 - $30.1077 Request the lead time here
1.6 mm
1016.0 mm
Steel
Drilled Hinge
50.8 mm
$152.8352 - $169.3464 Request the lead time here
2.0 mm
1000.0 mm
Stainless Steel
Drilled Hinge
50.0 mm
$556.3965 - $616.5057 Request the lead time here
1.3 mm
1830.0 mm
Aluminium
Undrilled Hinge
63.5 mm
$26.2664 - $29.104 Request the lead time here
0.9 mm
1020.0 mm
Stainless Steel
Drilled Hinge
25.0 mm
$51.6792 - $57.2621 12 In stock
2.0 mm
1020.0 mm
Steel
Drilled Hinge
60.0 mm
$25.187 - $27.9079 Request the lead time here
0.8 mm
1020.0 mm
Stainless Steel
Undrilled Hinge
25.0 mm
$34.1932 - $37.8872 Request the lead time here
0.8 mm
1020.0 mm
Stainless Steel
Undrilled Hinge
40.0 mm
$15.1388 - $16.7743 Request the lead time here
0.9 mm
1020.0 mm
Steel
Drilled Hinge
38.0 mm
$20.2258 - $22.4109 Request the lead time here
0.8 mm
1020.0 mm
Steel
Undrilled Hinge
30.0 mm
  • of 4
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 30.0 mm | 1.181 in ; Leaf Thickness - 0.8 mm | 0.031 in ; Stainless Steel ; Drilled Hinge

1330692

Price Range
$29.0919 - $26.2554

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    30.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 50.0 mm | 1.969 in ; Leaf Thickness - 1.2 mm | 0.047 in ; Stainless Steel ; Drilled Hinge

1330699

Price Range
$55.8159 - $50.3739

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    50.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge - Overall Length - 915.0 mm | 36.024 in ; Overall Width - 31.8 mm | 1.252 in ; Leaf Thickness - 1.3 mm | 0.051 in ; Aluminium ; Undrilled Hinge

1334603

Price Range
$293.2556 - $264.6632

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.3 mm
  • Overall Length
    915.0 mm
  • Overall Width
    31.8 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7616999099
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 32.0 mm | 1.26 in ; Leaf Thickness - 0.9 mm | 0.035 in ; Steel ; Undrilled Hinge

493527

Price Range
$15.6272 - $14.1035

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    32.0 mm
  • Hinge Type
    Undrilled Hinge
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 38.0 mm | 1.496 in ; Leaf Thickness - 0.9 mm | 0.035 in ; Stainless Steel ; Undrilled Hinge

493533

Price Range
$40.1436 - $36.2296

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    38.0 mm
  • Hinge Type
    Undrilled Hinge
Piano Hinge - Overall Length - 1830.0 mm | 72.047 in ; Overall Width - 31.8 mm | 1.252 in ; Leaf Thickness - 1.3 mm | 0.051 in ; Aluminium ; Undrilled Hinge

1334604

Price Range
$384.7003 - $347.192

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.3 mm
  • Overall Length
    1830.0 mm
  • Overall Width
    31.8 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7616991099
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 25.0 mm | 0.984 in ; Leaf Thickness - 0.9 mm | 0.035 in ; Stainless Steel ; Undrilled Hinge

493525

Price Range
$26.7385 - $24.1315

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    25.0 mm
  • Hinge Type
    Undrilled Hinge
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 40.0 mm | 1.575 in ; Leaf Thickness - 1.2 mm | 0.047 in ; Steel ; Undrilled Hinge

1330680

Price Range
$27.9662 - $25.2395

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    40.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7326909890
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 60.0 mm | 2.362 in ; Leaf Thickness - 2.0 mm | 0.079 in ; Steel ; Undrilled Hinge

1330685

Price Range
$39.9258 - $36.0331

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    60.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7326909890
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 40.0 mm | 1.575 in ; Leaf Thickness - 1.2 mm | 0.047 in ; Stainless Steel ; Undrilled Hinge

1330696

Price Range
$44.9685 - $40.5841

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    40.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 32.0 mm | 1.26 in ; Leaf Thickness - 0.9 mm | 0.035 in ; Stainless Steel ; Drilled Hinge

493530

Price Range
$37.7063 - $34.0299

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    32.0 mm
  • Hinge Type
    Drilled Hinge
Piano Hinge - Overall Length - 1016.0 mm | 40 in ; Overall Width - 50.8 mm | 2 in ; Leaf Thickness - 1.6 mm | 0.063 in ; Steel ; Drilled Hinge

493544

Price Range
$30.1077 - $27.1721

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.6 mm
  • Overall Length
    1016.0 mm
  • Overall Width
    50.8 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    9403999090
Piano Hinge - Overall Length - 1000.0 mm | 39.37 in ; Overall Width - 50.0 mm | 1.969 in ; Leaf Thickness - 2.0 mm | 0.079 in ; Stainless Steel ; Drilled Hinge

1330703

Price Range
$169.3464 - $152.8352

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1000.0 mm
  • Overall Width
    50.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge - Overall Length - 1830.0 mm | 72.047 in ; Overall Width - 63.5 mm | 2.5 in ; Leaf Thickness - 1.3 mm | 0.051 in ; Aluminium ; Undrilled Hinge

1334608

Price Range
$616.5057 - $556.3965

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.3 mm
  • Overall Length
    1830.0 mm
  • Overall Width
    63.5 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7616999099
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 25.0 mm | 0.984 in ; Leaf Thickness - 0.9 mm | 0.035 in ; Stainless Steel ; Drilled Hinge

493526

Price Range
$29.104 - $26.2664

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    25.0 mm
  • Hinge Type
    Drilled Hinge
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 60.0 mm | 2.362 in ; Leaf Thickness - 2.0 mm | 0.079 in ; Steel ; Drilled Hinge

1330688

Price Range
$57.2621 - $51.6792

Stock Levels
12 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    60.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 25.0 mm | 0.984 in ; Leaf Thickness - 0.8 mm | 0.031 in ; Stainless Steel ; Undrilled Hinge

1330689

Price Range
$27.9079 - $25.187

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    25.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 40.0 mm | 1.575 in ; Leaf Thickness - 0.8 mm | 0.031 in ; Stainless Steel ; Undrilled Hinge

1330693

Price Range
$37.8872 - $34.1932

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    40.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7326909890
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 38.0 mm | 1.496 in ; Leaf Thickness - 0.9 mm | 0.035 in ; Steel ; Drilled Hinge

493532

Price Range
$16.7743 - $15.1388

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    38.0 mm
  • Hinge Type
    Drilled Hinge
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 30.0 mm | 1.181 in ; Leaf Thickness - 0.8 mm | 0.031 in ; Steel ; Undrilled Hinge

1330675

Price Range
$22.4109 - $20.2258

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    30.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7318190090