Menu Search

Control Levers

In production

Glass Fiber Control Levers act as a positional switch on machines, allowing the operator to easily alternate from one setting to another. These levers are easily gripped and resistant to oil and grease.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Item Code Price range Availability Body Height Body Diameter View
$15.2512 - $16.8989 Request the lead time here
25.0 mm
33.0 mm
$15.1671 - $16.8057 Request the lead time here
28.0 mm
36.0 mm
$15.5042 - $17.1791 Request the lead time here
28.0 mm
36.0 mm
$20.1652 - $22.3437 Request the lead time here
28.0 mm
36.0 mm
$14.1526 - $15.6815 Request the lead time here
25.0 mm
33.0 mm
$14.1316 - $15.6582 Request the lead time here
25.0 mm
33.0 mm
$23.5416 - $26.0849 Request the lead time here
35.0 mm
47.0 mm
$20.1652 - $22.3437 Request the lead time here
28.0 mm
36.0 mm
$14.1526 - $15.6815 Request the lead time here
25.0 mm
33.0 mm
$15.1671 - $16.8057 Request the lead time here
28.0 mm
36.0 mm
$15.5505 - $17.2305 Request the lead time here
28.0 mm
36.0 mm
Control Lever - Overall Length:84.5 mm | 3.327 in ; Stem Diameter - 20.0 mm | 0.787 in ; Body Height - 25.0 mm | 0.984 in ; Hole Depth - M20

1340332

Price Range
$16.8989 - $15.2512

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    PA
  • Knob Full Material
    30% Glass Fibre
  • Body Diameter
    33.0 mm
  • Body Height
    25.0 mm
  • Overall Length
    84.5 mm
Control Lever - Overall Length:104.0 mm | 4.094 in ; Stem Diameter - 24.0 mm | 0.945 in ; Body Height - 28.0 mm | 1.102 in ; Hole Depth - 10.0 mm | 0.394 in

1340339

Price Range
$16.8057 - $15.1671

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    PA
  • Knob Full Material
    30% Glass Fibre
  • Body Diameter
    36.0 mm
  • Body Height
    28.0 mm
  • Hole Depth
    10.0 mm
Control Lever - Overall Length:104.0 mm | 4.094 in ; Stem Diameter - 24.0 mm | 0.945 in ; Body Height - 28.0 mm | 1.102 in ; Hole Depth - 10.0 mm | 0.394 in

1340334

Price Range
$17.1791 - $15.5042

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    PA
  • Knob Full Material
    30% Glass Fibre
  • Body Diameter
    36.0 mm
  • Body Height
    28.0 mm
  • Hole Depth
    10.0 mm
Control Lever - Overall Length:134.5 mm | 5.295 in ; Stem Diameter - 24.0 mm | 0.945 in ; Body Height - 28.0 mm | 1.102 in ; Hole Depth - 5.0 mm | 0.197 in

1340340

Price Range
$22.3437 - $20.1652

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    PA
  • Knob Full Material
    30% Glass Fibre
  • Body Diameter
    36.0 mm
  • Body Height
    28.0 mm
  • Hole Depth
    5.0 mm
Control Lever - Overall Length:84.5 mm | 3.327 in ; Stem Diameter - 20.0 mm | 0.787 in ; Body Height - 25.0 mm | 0.984 in ; Hole Depth - 10.0 mm | 0.394 in

1340337

Price Range
$15.6815 - $14.1526

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    GF Technopolymer
  • Knob Full Material
    30% Glass Fibre
  • Shaft Material
    Technopolymer
  • Body Diameter
    33.0 mm
  • Body Height
    25.0 mm
Control Lever - Overall Length:84.5 mm | 3.327 in ; Stem Diameter - 20.0 mm | 0.787 in ; Body Height - 25.0 mm | 0.984 in ; Hole Depth - M8

1340331

Price Range
$15.6582 - $14.1316

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    PA
  • Knob Full Material
    30% Glass Fibre
  • Body Diameter
    33.0 mm
  • Body Height
    25.0 mm
  • Overall Length
    84.5 mm
Control Lever - Overall Length:112.0 mm | 4.409 in ; Stem Diameter - 24.0 mm | 0.945 in ; Body Height - 35.0 mm | 1.378 in ; Hole Depth - M12

1340335

Price Range
$26.0849 - $23.5416

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    PA
  • Knob Full Material
    30% Glass Fibre
  • Body Diameter
    47.0 mm
  • Body Height
    35.0 mm
  • Overall Length
    112.0 mm
Control Lever - Overall Length:112.0 mm | 4.409 in ; Stem Diameter - 24.0 mm | 0.945 in ; Body Height - 28.0 mm | 1.102 in ; Hole Depth - 10.0 mm | 0.394 in

1340341

Price Range
$22.3437 - $20.1652

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    PA
  • Knob Full Material
    30% Glass Fibre
  • Body Diameter
    36.0 mm
  • Body Height
    28.0 mm
  • Hole Depth
    10.0 mm
Control Lever - Overall Length:84.5 mm | 3.327 in ; Stem Diameter - 20.0 mm | 0.787 in ; Body Height - 25.0 mm | 0.984 in ; Hole Depth - 5.0 mm | 0.197 in

1340336

Price Range
$15.6815 - $14.1526

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    PA
  • Knob Full Material
    30% Glass Fibre
  • Body Diameter
    33.0 mm
  • Body Height
    25.0 mm
  • Hole Depth
    5.0 mm
Control Lever - Overall Length:104.0 mm | 4.094 in ; Stem Diameter - 24.0 mm | 0.945 in ; Body Height - 28.0 mm | 1.102 in ; Hole Depth - 5.0 mm | 0.197 in

1340338

Price Range
$16.8057 - $15.1671

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    PA
  • Knob Full Material
    30% Glass Fibre
  • Body Diameter
    36.0 mm
  • Body Height
    28.0 mm
  • Hole Depth
    5.0 mm
Control Lever - Overall Length:104.0 mm | 4.094 in ; Stem Diameter - 24.0 mm | 0.945 in ; Body Height - 28.0 mm | 1.102 in ; Hole Depth - M8

1340333

Price Range
$17.2305 - $15.5505

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    PA
  • Knob Full Material
    30% Glass Fibre
  • Body Diameter
    36.0 mm
  • Body Height
    28.0 mm
  • Overall Length
    104.0 mm