Quantity | Unit price |
---|---|
100 - 499 | $1.9481 |
500 - 2499 | $1.8507 |
2500 + | $1.7581 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 30.0 mm |
---|---|
Overall Length | 1.181 in |
Overall Thickness | 0.63 in |
Overall Thickness | 16.0 mm |
Overall Width | 0.886 in |
Overall Width | 22.5 mm |
Pin Diameter | 0.236 in |
Pin Diameter | 6.0 mm |
Pin Length | 1.311 in |
Pin Length | 33.3 mm |
Pin Material | Steel |
Full Material | Die Cast Zinc Alloy |
Colour | Natural |
Mounting Orientation | Universal |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue