Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
External Metal Corner Hinge are suitable for machine covers and electric panels. They come in different profiles and sizes to be fixed either with stud or screwed on.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Pin Material | Overall Length | Pin Length | Overall Width | Full Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $6.5211 - $7.2256 | 15 In stock |
|
Steel
|
1.339 in
34.0 mm
|
|
1.339 in
34.0 mm
|
Stainless Steel
|
||
| $5.4014 - $5.985 | Request the lead time here |
|
Steel
|
1.339 in
34.0 mm
|
|
1.339 in
34.0 mm
|
Nylon
|
||
| $6.6365 - $7.3535 | Request the lead time here |
|
Steel
|
1.654 in
42.0 mm
|
|
1.575 in
40.0 mm
|
Zinc Alloy
|
||
| $1.7386 - $1.9264 | Request the lead time here |
0.236 in
6.0 mm
|
Steel
|
2.598 in
66.0 mm
|
2.598 in
66.0 mm
|
1.508 in
38.3 mm
|
Die Cast Zinc Alloy
|
||
| $5.5989 - $6.2038 | Request the lead time here |
|
Stainless Steel
|
1.063 in
27.0 mm
|
|
1.969 in
50.0 mm
|
Die Cast Zinc Alloy
|
||
| $6.5702 - $7.28 | Request the lead time here |
|
Steel
|
1.654 in
42.0 mm
|
|
1.575 in
40.0 mm
|
Stainless Steel
|
||
| $6.8558 - $7.5965 | 10 In stock |
|
Steel
|
1.654 in
42.0 mm
|
|
1.575 in
40.0 mm
|
Stainless Steel
|
||
| $5.3809 - $5.9623 | Request the lead time here |
|
Stainless Steel
|
1.181 in
30.0 mm
|
|
0.827 in
21.0 mm
|
Stainless Steel
|
||
| $15.5743 - $17.2568 | Request the lead time here |
|
Stainless Steel
|
1.654 in
42.0 mm
|
|
1.496 in
38.0 mm
|
Stainless Steel
|
||
| $4.8481 - $5.3719 | Request the lead time here |
|
Stainless Steel
|
1.89 in
48.0 mm
|
|
1.201 in
30.5 mm
|
Stainless Steel
|
||
| $2.1469 - $2.3789 | Request the lead time here |
0.197 in
5.0 mm
|
Steel
|
1.89 in
48.0 mm
|
|
1.378 in
35.0 mm
|
Die Cast Zinc Alloy
|
||
| $2.4266 - $2.6888 | Request the lead time here |
0.118 in
3.0 mm
|
Steel
|
1.89 in
48.0 mm
|
|
1.024 in
26.0 mm
|
Die Cast Zinc Alloy
|
||
| $3.591 - $3.9789 | Request the lead time here |
0.236 in
6.0 mm
|
Steel
|
1.575 in
40.0 mm
|
|
1.811 in
46.0 mm
|
Die Cast Zinc Alloy
|
||
| $3.9728 - $4.402 | Request the lead time here |
0.236 in
6.0 mm
|
Steel;Stainless Steel
|
1.831 in
46.5 mm
|
|
1.122 in
28.5 mm
|
Die Cast Zinc Alloy
|
||
| $2.6806 - $2.9702 | Request the lead time here |
|
Steel
|
3.937 in
100.0 mm
|
|
1.449 in
36.8 mm
|
Die Cast Zinc Alloy
|
||
| $5.4404 - $6.0281 | Request the lead time here |
0.236 in
6.0 mm
|
PA
|
2.362 in
60.0 mm
|
|
1.28 in
32.5 mm
|
Die Cast Zinc Alloy
|
||
| $2.9573 - $3.2767 | Request the lead time here |
0.236 in
6.0 mm
|
Steel
|
1.654 in
42.0 mm
|
|
1.299 in
33.0 mm
|
Die Cast Zinc Alloy
|
||
| $3.3383 - $3.6989 | Request the lead time here |
0.197 in
5.0 mm
|
Steel
|
2.008 in
51.0 mm
|
|
1.732 in
44.0 mm
|
Die Cast Zinc Alloy
|
||
| $2.0597 - $2.2823 | Request the lead time here |
|
Steel
|
1.969 in
50.0 mm
|
|
1.437 in
36.5 mm
|
Die Cast Zinc Alloy
|
||
| $4.6762 - $5.1814 | Request the lead time here |
0.236 in
6.0 mm
|
Steel
|
1.575 in
40.0 mm
|
|
1.732 in
44.0 mm
|
Die Cast Zinc Alloy