Quantity | Unit price |
---|---|
100 - 499 | $3.8621 |
500 - 2499 | $3.669 |
2500 + | $3.4855 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 1.969 in |
---|---|
Overall Length | 50.0 mm |
Overall Thickness | 22.0 mm |
Overall Thickness | 0.866 in |
Overall Width | 1.26 in |
Overall Width | 32.0 mm |
Pin Diameter | 0.236 in |
Pin Diameter | 6.0 mm |
Pin Material | Steel |
Full Material | Die Cast Zinc Alloy |
Colour | Black |
Mounting Orientation | Universal |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue