Menu Search

Corner Hinges - Removable Pin

In stock

Metal Corner Hinges have a hinge rotational angle of 180 degree, they are essentially used for steel panels on big sized applications. The range is made of die-cast zinc alloy with different type of finishes. The panels are hinges with a pin system.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability Overall Length Colour Finish Overall Thickness Overall Width View
$8.8275 - $16.2612 Request the lead time here
53.0 mm
Black
Powder Coating
27.5 mm
37.0 mm
29711222E $3.2721 - $3.6256 Request the lead time here
53.0 mm
Natural
Chrome Plated
20.0 mm
22.0 mm
$3.2721 - $3.6256 Request the lead time here
30.0 mm
Natural
Chrome Plated
22.0 mm
20.0 mm
$3.2721 - $3.6256 Request the lead time here
30.0 mm
Black
Powder Coating
22.0 mm
20.0 mm
$6.5048 - $11.9824 72 In stock
30.0 mm
Black
Powder Coating
18.0 mm
28.0 mm
$3.0204 - $3.3467 Request the lead time here
53.0 mm
Black
Powder Coating
22.0 mm
20.0 mm
$7.0499 - $7.8115 Request the lead time here
28.6 mm
Black
Chrome Plated
2.0 mm
30.0 mm
$7.0343 - $7.7942 Request the lead time here
28.6 mm
Black
Powder Coating
2.0 mm
30.0 mm
$1.9751 - $2.1884 Request the lead time here
40.0 mm
Black
Powder Coating
18.5 mm
23.0 mm
$1.7529 - $1.9423 Request the lead time here
59.0 mm
Black
No Finish
15.0 mm
21.5 mm
$3.0676 - $3.399 Request the lead time here
30.0 mm
Black
Powder Coating
18.0 mm
28.0 mm
$3.0369 - $3.365 Request the lead time here
30.0 mm
Natural
Chrome Plated
18.0 mm
28.0 mm
$4.0667 - $4.5061 Request the lead time here
37.0 mm
Black
Powder Coating
27.5 mm
31.0 mm
$3.2721 - $3.6256 Request the lead time here
30.0 mm
Natural
Chrome Plated
22.0 mm
20.0 mm
Corner Hinge M6 53.0 mm 37.0 mm Zamak ZnAl4Cu1;Steel

298122E

Price Range
$16.2612 - $8.8275

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    53.0 mm
  • Overall Thickness
    27.5 mm
  • Overall Width
    37.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge M6 53.0 mm 22.0 mm Die Cast Zinc Alloy

29711222E

Price Range
$3.6256 - $3.2721

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    53.0 mm
  • Overall Thickness
    20.0 mm
  • Overall Width
    22.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge - Overall Length - 30.0 mm | 1.181 in Overall Width - 20.0 mm | 0.787 in; Zinc; Natural

09711215E

Price Range
$3.6256 - $3.2721

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    22.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge - Overall Length - 30.0 mm | 1.181 in Overall Width - 20.0 mm | 0.787 in; Zinc; Black

09712215E

Price Range
$3.6256 - $3.2721

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    22.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge - Overall Length - 30.0 mm | 1.181 in Overall Width - 28.0 mm | 1.102 in; Zinc; Black

29712215E

Price Range
$11.9824 - $6.5048

Stock Levels
72 In stock
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    28.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge M6 53.0 mm 20.0 mm Die Cast Zinc Alloy

09712222E

Price Range
$3.3467 - $3.0204

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    53.0 mm
  • Overall Thickness
    22.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    6.0 mm
  • Colour
    Black
Corner Hinge - Overall Length - 28.6 mm | 1.126 in Overall Width - 30.0 mm | 1.181 in; Zamak ZnAl4Cu1;Steel; Black

49711E

Price Range
$7.8115 - $7.0499

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    28.6 mm
  • Overall Thickness
    2.0 mm
  • Overall Width
    30.0 mm
  • Pin Diameter
    6.0 mm
  • Colour
    Black
Corner Hinge - Overall Length - 28.6 mm | 1.126 in Overall Width - 30.0 mm | 1.181 in; Zamak ZnAl4Cu1;Steel; Black

49712E

Price Range
$7.7942 - $7.0343

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    28.6 mm
  • Overall Thickness
    2.0 mm
  • Overall Width
    30.0 mm
  • Pin Diameter
    6.0 mm
  • Colour
    Black
Corner Hinge - Overall Length - 40.0 mm | 1.575 in Overall Width - 23.0 mm | 0.906 in; Zinc Alloy; Black

20034955

Price Range
$2.1884 - $1.9751

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    40.0 mm
  • Overall Thickness
    18.5 mm
  • Overall Width
    23.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    40.2 mm
Corner Hinge M5 59.0 mm 21.5 mm GF PA

197201E

Price Range
$1.9423 - $1.7529

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    59.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    21.5 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    59.0 mm
Corner Hinge - Overall Length - 30.0 mm | 1.181 in Overall Width - 28.0 mm | 1.102 in; Zinc; Black

29712222E

Price Range
$3.399 - $3.0676

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    28.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge - Overall Length - 30.0 mm | 1.181 in Overall Width - 28.0 mm | 1.102 in; Zinc; Natural

29711215E

Price Range
$3.365 - $3.0369

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    28.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge - Overall Length - 37.0 mm | 1.457 in Overall Width - 31.0 mm | 1.22 in; Zinc; Black

098122E

Price Range
$4.5061 - $4.0667

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    37.0 mm
  • Overall Thickness
    27.5 mm
  • Overall Width
    31.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge - Overall Length - 30.0 mm | 1.181 in Overall Width - 20.0 mm | 0.787 in; Zinc; Natural

09711222E

Price Range
$3.6256 - $3.2721

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    22.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm